1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rapid exhaust valve: input port screw, output / exhaust port fitting, concentrated exhaust type (EQ01-P01C06C08)

CONTROL

Rapid exhaust valve: input port screw, output / exhaust port fitting, concentrated exhaust type (EQ01-P01C06C08)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For cylinder high-speed drive.
· Silencer as standard for the standard series throttle exhaust type.
· No need to readjust the throttle even when replacing the silencer element

Part Number
EQ01-P01C06C08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEffective Sectional Area, Forward Direction
(mm2)
Effective Sectional Area, Exhaust Air
(mm2)
Nominal Designation of Piping Screw in the Input Side Output, Connected Tube Outer Diameter
(φ)
Exhaust Side Outer Diameter of Connected Tube
(φ)

฿ 610.29

CONTROL 1 Piece(s) 8 Day(s) 5.56.51/868

Loading...

  1. 1

Basic Information

Type Quick Exhaust Valves Material Aluminum Seal Material NBR
Input Side, Port Type P (P1) Male thread Output Side, Port Type A One-Touch Couplings Exhaust Side, Port Type R One-Touch Couplings
Operating Pressure Range(MPa) 0.1::0.7 Type of Piping Screw in the Input Side R

Please check the type/dimensions/specifications of the part EQ01-P01C06C08 in the Rapid exhaust valve: input port screw, output / exhaust port fitting, concentrated exhaust type series.

Products with similar specification

Part Number
EQ02-P01C06C10
EQ02-P01C08C10
EQ02-P02C06C10
EQ02-P02C08C10
EQ03-P03C10C12
EQ03-P03C12C12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipEffective Sectional Area, Forward Direction
(mm2)
Effective Sectional Area, Exhaust Air
(mm2)
Nominal Designation of Piping Screw in the Input Side Output, Connected Tube Outer Diameter
(φ)
Exhaust Side Outer Diameter of Connected Tube
(φ)

฿ 677.98

1 Piece(s) 8 Day(s) 891/8610

฿ 678.14

1 Piece(s) 8 Day(s) 10121/8810

฿ 678.29

1 Piece(s) 8 Day(s) 891/4610

฿ 678.44

1 Piece(s) 8 Day(s) 10121/4810

฿ 916.22

1 Piece(s) 8 Day(s) 21243/81012

฿ 916.68

1 Piece(s) 8 Day(s) 22273/81212