(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For cylinder high-speed drive.
· Silencer as standard for the standard series throttle exhaust type.
· No need to readjust the throttle even when replacing the silencer element
Part Number |
---|
EQE-4 |
EQE-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Effective Sectional Area, Forward Direction (mm2) | Effective Sectional Area, Exhaust Air (mm2) | Connection Tube O.D. in the Input Side (φ) | Output, Connected Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 528.79 ฿ 294.69 | CONTROL | 1 Piece(s) | Same day | 1.8 | 1.7 | 4 | 4 | ||
฿ 531.76 ฿ 357.77 | CONTROL | 1 Piece(s) | Same day | 4 | 3.2 | 6 | 6 |
Loading...
Type | Quick Exhaust Valves | Material | Resin | Seal Material | NBR |
---|---|---|---|---|---|
Input Side, Port Type P (P1) | One-Touch Couplings | Output Side, Port Type A | One-Touch Couplings | Exhaust Side, Port Type R | Open Atmospheric (With Exhaust Throttle) |
Operating Pressure Range(MPa) | 0.1::0.7 |
How can we improve?
How can we improve?