1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Exhaust Valve Union Straight Open Air Type

Quick Exhaust Valve Union Straight Open Air Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 333.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compatible for high-speed driving of cylinders.
· Standard series exhaust throttle type has a standard equipment of a silencer.
· Readjusting the throttle not required even when replacing the silencer element.

Features

●Corresponds to the high-speed drive of the cylinder.

Specification

●SPQ(piece):1
●Working Fluid: Air
●Working Pressure Range: 0.1 to 0.7MPa
●Working Temperature Range: 5 to 60°C (to be freeze free)
●Minimum Operating Pressure: 0.05MPa

Materials

●Main Body: PBT
●Seal Rubber: NBR
●Valve Body: HNBR
Part Number
EQU-4
EQU-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSEffective Sectional Area, Forward Direction
(mm2)
Effective Sectional Area, Exhaust Air
(mm2)
Connection Tube O.D. in the Input Side
(φ)
Output, Connected Tube Outer Diameter
(φ)

฿ 333.65

CONTROL 1 Piece(s) 1 Day(s) 101.81.844

฿ 367.98

CONTROL 1 Piece(s) 3 Day(s) -4466

Loading...

  1. 1

Basic Information

Type Quick Exhaust Valves Material Resin Seal Material NBR
Input Side, Port Type P (P1) One-Touch Couplings Output Side, Port Type A One-Touch Couplings Exhaust Side, Port Type R Open Atmospheric
Operating Pressure Range(MPa) 0.1::0.7