1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rapid Exhaust Valve: triple union, concentrated exhaust system

Rapid Exhaust Valve: triple union, concentrated exhaust system
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 411.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For cylinder high-speed drive.
· Silencer as standard for the standard series throttle exhaust type.
· No need to readjust the throttle even when replacing the silencer element

Part Number
EQY-4SALE
EQY-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEffective Sectional Area, Forward Direction
(mm2)
Effective Sectional Area, Exhaust Air
(mm2)
Connection Tube O.D. in the Input Side
(φ)
Output, Connected Tube Outer Diameter
(φ)
Exhaust Side Outer Diameter of Connected Tube
(φ)

฿ 411.89

฿ 244.00

CONTROL 1 Piece(s) Same day 1.81.8444

฿ 432.86

CONTROL 1 Piece(s) 3 Day(s) 44666

Loading...

  1. 1

Basic Information

Type Quick Exhaust Valves Material Resin Seal Material NBR
Input Side, Port Type P (P1) One-Touch Couplings Output Side, Port Type A One-Touch Couplings Exhaust Side, Port Type R One-Touch Couplings
Operating Pressure Range(MPa) 0.1::0.7