(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quick exhaust valve with quick connect fitting.
[Features]
· Small and space-saving inline type.
· Built-in quick connect fitting ø4 (diameter 4 mm) / ø6 (diameter 6 mm).
· Open atmospheric type and exhaust port fitting type are available.
· Standard adoption of ozone-resistant material.
· Standard adoption of ozone-resistant material to valve element to prevent from deterioration.
· Environment friendly product.
[Applications]
· For emergency exhaust inside air pipe.
Part Number |
---|
QEL-H44-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Exhaust Side, Port Type R | Effective Sectional Area (mm2) | Effective Sectional Area (mm2) | Connection Tube O.D. in the Input Side (φ) | Output, Connected Tube Outer Diameter (φ) | Exhaust Side Outer Diameter of Connected Tube (φ) | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 271.37 ฿ 249.50 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Same day | Open Atmospheric | 1.8 | 1.8 | 4 | 4 | - | Open Atmospheric Type |
Loading...
Type | Quick Exhaust Valves | Body, Main Body | Polybutylene Terephthalate | Valve Body | Hydrogenated Nitrile |
---|---|---|---|---|---|
Input Side, Port Type P (P1) | One-Touch Couplings | Output Side, Port Type A | One-Touch Couplings | Operating Pressure Range(MPa) | 0.1::0.7 |
Please check the type/dimensions/specifications of the part QEL-H44-S in the Line Type Quick Exhaust Valve QEL Series series.
Part Number |
---|
QEL-H44 |
QEL-H66 |
QEL-H66-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Exhaust Side, Port Type R | Effective Sectional Area (mm2) | Effective Sectional Area (mm2) | Connection Tube O.D. in the Input Side (φ) | Output, Connected Tube Outer Diameter (φ) | Exhaust Side Outer Diameter of Connected Tube (φ) | Option |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 348.39 | 1 Piece(s) | 11 Day(s) | One-Touch Couplings | 1.8 | 1.8 | 4 | 4 | 4 | Tube Connection Type of the Exhaust Side | ||
฿ 363.04 | 1 Piece(s) | Same day | One-Touch Couplings | 4 | 4 | 6 | 6 | 6 | Tube Connection Type of the Exhaust Side | ||
฿ 289.70 | 1 Piece(s) | Same day | Open Atmospheric | 4 | 4 | 6 | 6 | - | Open Atmospheric Type |
How can we improve?
How can we improve?