1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Check Valve, CV1 Series (CV102)

AIR CONTROL DEVICE

Check Valve, CV1 Series (CV102)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Small type, but a large volume can flow. Can use with non-corrosive gas and low viscosity fluid.

 
Part Number
CV102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Seal Material Operating Pressure Range
(MPa)
Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(㎜2)
Cracking Pressure
(MPa)
Connection Dia.
(㎜)

฿ 1,504.40

AIR CONTROL DEVICE 1 Piece(s) 10 Day(s) Aluminum AlloyNitrile Rubber0.05~119~200.051/4

Loading...

  1. 1

Basic Information

Type Standard Main Body Shape Straight Input Side, Port Type P Female Thread
Output Side, Port Type A Female Thread Types of connection port Rc

Please check the type/dimensions/specifications of the part CV102 in the Check Valve, CV1 Series series.

Products with similar specification

Part Number
CV101
CV103
CV104
CV106
CV108
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial Seal Material Operating Pressure Range
(MPa)
Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(㎜2)
Cracking Pressure
(MPa)
Connection Dia.
(㎜)

฿ 1,189.95

1 Piece(s) 14 Day(s) Aluminum AlloyNitrile Rubber0.05~116~200.051/8

฿ 1,708.59

1 Piece(s) Same day BrassResin0.02~157~1000.023/8

฿ 2,003.96

1 Piece(s) Same day BrassResin0.02~175~1000.021/2

฿ 2,609.57

1 Piece(s) 3 Day(s) BrassResin0.02~1138~2000.023/4

฿ 3,327.70

1 Piece(s) 10 Day(s) BrassResin0.02~1225~3000.021