1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Return Valve, Check Valve, Bushing, Resin Type (CVPF01-01A)

CONTROL

Non-Return Valve, Check Valve, Bushing, Resin Type (CVPF01-01A)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· It is possible to retain the pressure from the output side because only air input from one side flows.
· Resin type is low cost and lightweight.
· Can be used with piping for vacuum retention and low pressure.

Part Number
CVPF01-01A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Side, Port Type P Output Side, Port Type A Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(㎜2)
Types of connection port Nominal Mounting Screw Types of connection port 2 Nominal Mounting Screw 2

฿ 292.35

฿ 165.82

CONTROL 1 Piece(s) Same day Male threadFemale Thread7~10R1/8Rc1/8

Loading...

  1. 1

Basic Information

Type Standard Shape Bushing Material Brass
Seal Material NBR Operating Pressure Range(MPa) 0::0.9

Please check the type/dimensions/specifications of the part CVPF01-01A in the Non-Return Valve, Check Valve, Bushing, Resin Type series.

Products with similar specification

Part Number
CVPF02-02A
CVPF02-02B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInput Side, Port Type P Output Side, Port Type A Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(㎜2)
Types of connection port Nominal Mounting Screw Types of connection port 2 Nominal Mounting Screw 2

฿ 325.04

1 Piece(s) Same day Male threadFemale Thread14.3~15R1/4Rc1/4

฿ 323.66

1 Piece(s) 10 Day(s) Female ThreadMale thread14.3~15Rc1/4R1/4