(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is possible to retain the pressure from the output side because only air input from one side flows.
· Resin type is low cost and lightweight.
· Can be used with piping for vacuum retention and low pressure.
Part Number |
---|
CVF01-01A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Input Side, Port Type P | Output Side, Port Type A | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (㎜2) | Types of connection port | Nominal Mounting Screw | Types of connection port 2 | Nominal Mounting Screw 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 536.43 ฿ 303.94 | CHECK VALVES | 1 Piece(s) | Same day | Brass | Male thread | Female Thread | 6 | ~10 | R | 1/8 | Rc | 1/8 |
Loading...
Type | Standard | Shape | Bushing | Seal Material | NBR |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | 0::0.9 |
Please check the type/dimensions/specifications of the part CVF01-01A in the Non-Return Valve, Check Valve Bushing series.
Part Number |
---|
CVF01-01B |
CVF02-02A |
CVF02-02B |
CVF03-03A |
CVF04-04A |
CVF04-04B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material | Input Side, Port Type P | Output Side, Port Type A | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (㎜2) | Types of connection port | Nominal Mounting Screw | Types of connection port 2 | Nominal Mounting Screw 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 536.43 | 1 Piece(s) | Same day | Brass | Female Thread | Male thread | 6 | ~10 | Rc | 1/8 | R | 1/8 | ||
฿ 586.89 | 1 Piece(s) | Same day | Brass | Male thread | Female Thread | 14.5 | ~15 | R | 1/4 | Rc | 1/4 | ||
฿ 594.03 | 1 Piece(s) | Same day | Brass | Female Thread | Male thread | 14.5 | ~15 | Rc | 1/4 | R | 1/4 | ||
฿ 1,017.02 | 1 Piece(s) | 10 Day(s) | Aluminum | Male thread | Female Thread | 52 | ~100 | R | 3/8 | Rc | 3/8 | ||
฿ 1,138.00 | 1 Piece(s) | Same day | Aluminum | Male thread | Female Thread | 78 | ~100 | R | 1/2 | Rc | 1/2 | ||
฿ 1,130.86 | 1 Piece(s) | 10 Day(s) | Aluminum | Female Thread | Male thread | 78 | ~100 | Rc | 1/2 | R | 1/2 |
How can we improve?
How can we improve?