(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Check valve equipped with a quick fitting that makes it easy to attach and detach the tube.
[Features]
·Easy connection with quick fittings
·Check valve that allows fluid to flow in one direction. It blocks the flow in the opposite direction
·Easy to install with built-in quick fittings
·Ideal for compact piping
·Electroless nickel plating with excellent rust resistance is standard specifications
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries
Dimensional drawing
Metric thread type
External appearance
Part number | Tube outer diameter ⌀D | R | A | B | L^Note 1 | ⌀P | C | Width across flats H | Effective cross-sectional area (mm^2) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
CVS4-M5□ | 4 | M5 × 0.8 | 3 | 27.8 | 24.8 | 8 | 10.9 | 8 | 2.5 | 7.2 |
CVS4-M6□ | M6 × 1 | 3.9 | 28.8 | 24.9 | 2.7 | 7.4 | ||||
CVS4-01□ | R1/8 | 8 | 23.9 | 19.9 | 9 | 10 | 11 | |||
CVS6-01□ | 6 | R1/8 | 8 | 29 | 25 | 10 | 11.7 | 10 | 6.8 | 11 |
CVS6-02□ | R1/4 | 11 | 23 | 12 | 14 | 23 | ||||
CVS8-01□ | 8 | R1/8 | 8 | 35.5 | 31.5 | 13.5 | 18.2 | 14 | 6.8 | 22 |
CVS8-02□ | R1/4 | 11 | 39.2 | 33.2 | 15.5 | 24 | ||||
CVS10-03□ | 10 | R3/8 | 12 | 61.7 | 55.4 | 25 | 20.7 | 24 | 35 | 47 |
CVS10-04□ | R1/2 | 15 | 68.2 | 60 | 28 | 27 | 39 | 65 | ||
CVS12-03□ | 12 | R3/8 | 12 | 64.3 | 58 | 25 | 23.3 | 24 | 50 | 50 |
CVS12-04□ | R1/2 | 15 | 70.8 | 62.6 | 28 | 27 | 53 | 69 |
*1: The L dimension of tapered thread type is a reference dimension after screw-in.
This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.
Part Number |
---|
CVS4-M5A |
CVS4-M5B |
CVS6-01A |
CVU6 |
CVU10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Input Side, Port Type P | Output Side, Port Type A | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (㎜2) | Types of connection port | Nominal Mounting Screw | Applicable Tube Dameter 1 (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 543.03 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 10 Day(s) | Brass | Male thread | One-Touch Couplings | 2.5 | 5 or Less | M | M5×0.8 | 4 | ||
฿ 543.03 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 10 Day(s) | Brass | One-Touch Couplings | Male thread | 2.5 | 5 or Less | M | M5×0.8 | 4 | ||
฿ 610.02 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 3 Day(s) | Brass | Male thread | One-Touch Couplings | 6.8 | ~10 | R | 1/8 | 6 | ||
฿ 653.81 | AUXILIARY EQUIPMENT | 1 Piece(s) | 10 Day(s) | Aluminum | One-Touch Couplings | One-Touch Couplings | 6 | ~10 | - | - | 6 | ||
฿ 1,736.78 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 3 Day(s) | Aluminum | One-Touch Couplings | One-Touch Couplings | 32 | ~40 | - | - | 10 |
Loading...
Type | Standard | Main Body Shape | Straight | Seal Material | Nitrile Rubber |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | -0.1::0.9 | No oil treatment | No | NCU specification | None |
How can we improve?
How can we improve?