1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reverse Stop Valve CHV2 Series (CHV2-8)

PNEUMATIC AUXILIARY COMPONENTS

Reverse Stop Valve CHV2 Series (CHV2-8)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

One-way valve that can be easily separated for recycling.
[Features]
· Prevents back flow.
· Wide range of variations: Pipe diameter from Rc1/8 to Rc11/2 series.
· Small and light weight: Has an average volume ratio of 34% and an average mass ratio of 25%, when compared to existing products.
· Enhanced options: Use of fluorine rubber and oil-free specifications are optional. The small bore type comes with mounting brackets.
· Has a neat shape.
· Environmentally conscious products: Easy separation for recycling.
[Applications]
· Ideal for preventing back flow of fluids.

 
Part Number
CHV2-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeal Material Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(㎜2)
Nominal Mounting Screw Material Limit Accessory Clean Spec.

฿ 726.10

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Same day Nitrile Rubber55~1001/4No LimitationsNoNo

Loading...

  1. 1

Basic Information

Type Standard Main Body Shape Straight Material Aluminum Alloy
IN Female Thread OUT Female Thread Max. Operating Pressure , Min. Operating Pressure(MPa) 0.03::1
Cracking pressure(MPa) 0.02 Types of connection port Rc

Please check the type/dimensions/specifications of the part CHV2-8 in the Reverse Stop Valve CHV2 Series series.

Products with similar specification

Part Number
CHV2-10-A-P74
CHV2-10-A-P80
CHV2-10-AP8
CHV2-8-A
CHV2-8-A-P70
CHV2-8-A-P74
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSeal Material Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(㎜2)
Nominal Mounting Screw Material Limit Accessory Clean Spec.

฿ 1,909.06

1 Piece(s) 60 Day(s) Fluorine Rubber94~1003/8Not Acceptable for Copper, Silicon, Halogen-basedNoPreventing of Raising Dust

฿ 2,173.73

1 Piece(s) 60 Day(s) Fluorine Rubber94~1003/8No LimitationsNoNo oil treatment

฿ 1,423.12

1 Piece(s) 60 Day(s) Fluorine Rubber94~1003/8No LimitationsNoNo oil treatment

฿ 989.24

1 Piece(s) 60 Day(s) Fluorine Rubber55~1001/4No LimitationsNoNo

฿ 1,683.45

1 Piece(s) 60 Day(s) Fluorine Rubber55~1001/4No LimitationsNoPreventing of Raising Dust

฿ 1,683.45

1 Piece(s) 60 Day(s) Fluorine Rubber55~1001/4Not Acceptable for Copper, Silicon, Halogen-basedNoPreventing of Raising Dust