(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small and space-saving in-line type. Retains vacuum and can be used with low pressure
Type | Standard | Main Body Shape | Straight | Material | Brass (Electroless Nickel Plating) |
---|---|---|---|---|---|
Seal Material | Nitrile Rubber | Max. Operating Pressure , Min. Operating Pressure(MPa) | 0.03::1 | Effective Sectional Area(mm2) | 2.6 |
Effective Sectional Area【classification】(㎜2) | 5 or Less | Cracking pressure(MPa) | 0.03 | Nominal Mounting Screw | M5 |
Applicable Tube Diameter/Screw Diameter | φ4 |
Please check the type/dimensions/specifications of the part CHL-M54-A in the Small Type, Non-Return Valve, CHL-M54 Series with One Touch Fitting series.
Part Number |
---|
CHL-M54-A-P70 |
CHL-M54-A-P74 |
CHL-M54-B |
CHL-M54-B-P70 |
CHL-M54-B-P74 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | IN | OUT | Material Limit | Clean Spec. |
---|---|---|---|---|---|---|---|---|
฿ 1,175.81 | 1 Piece(s) | 60 Day(s) | Male thread | One-Touch Couplings | No Limitations | Preventing of Raising Dust | ||
฿ 1,175.81 | 1 Piece(s) | 60 Day(s) | Male thread | One-Touch Couplings | Not Acceptable for Copper, Silicon, Halogen-based | Preventing of Raising Dust | ||
฿ 385.06 | 1 Piece(s) | 15 Day(s) | One-Touch Couplings | Male thread | No Limitations | No | ||
฿ 1,175.81 | 1 Piece(s) | 60 Day(s) | One-Touch Couplings | Male thread | No Limitations | Preventing of Raising Dust | ||
฿ 1,175.81 | 1 Piece(s) | 60 Day(s) | One-Touch Couplings | Male thread | Not Acceptable for Copper, Silicon, Halogen-based | Preventing of Raising Dust |
How can we improve?
How can we improve?