1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Non-Return Valve, CHL-H Series With Quick-Connect Fitting (CHL-H44)

CHECK VALVE

Small Non-Return Valve, CHL-H Series With Quick-Connect Fitting (CHL-H44)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small and space-saving inline type. Retains vacuum and can be used at low pressure.

 
Part Number
CHL-H44
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEffective Sectional Area
(mm2)
Effective Sectional Area【classification】
(㎜2)
Applicable Tube Diameter/Screw Diameter Material Limit Clean Spec.

฿ 445.78

CHECK VALVE 1 Piece(s) 11 Day(s) 2.85 or Lessφ4No LimitationsNo

Loading...

  1. 1

Basic Information

Type Standard Main Body Shape Straight Material Brass (Electroless Nickel Plating)
Seal Material Nitrile Rubber IN One-Touch Couplings OUT One-Touch Couplings
Max. Operating Pressure , Min. Operating Pressure(MPa) 0.03::1 Cracking pressure(MPa) 0.03

Please check the type/dimensions/specifications of the part CHL-H44 in the Small Non-Return Valve, CHL-H Series With Quick-Connect Fitting series.

Products with similar specification

Part Number
CHL-H44-P70
CHL-H44-P74
CHL-H66
CHL-H66-P70
CHL-H66-P74
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipEffective Sectional Area
(mm2)
Effective Sectional Area【classification】
(㎜2)
Applicable Tube Diameter/Screw Diameter Material Limit Clean Spec.

฿ 1,217.91

1 Piece(s) 25 Day(s) 2.85 or Lessφ4No LimitationsPreventing of Raising Dust

฿ 1,206.18

1 Piece(s) 60 Day(s) 2.85 or Lessφ4Not Acceptable for Copper, Silicon, Halogen-basedPreventing of Raising Dust

฿ 497.51

1 Piece(s) 3 Day(s) 6.8~10φ6No LimitationsNo

฿ 1,253.91

1 Piece(s) 60 Day(s) 6.8~10φ6No LimitationsPreventing of Raising Dust

฿ 1,253.91

1 Piece(s) 60 Day(s) 6.8~10φ6Not Acceptable for Copper, Silicon, Halogen-basedPreventing of Raising Dust