(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compact valve ideal to prevent cylinder fall and interim stops.
· Compact and lightweight.
· Multiple bore diameter variations.
Part Number |
---|
FPV-6A-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | OUT | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (㎜2) | Types of connection port | Nominal Mounting Screw | Applicable Tube Diameter/Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,158.21 ฿ 978.46 | BLOCK VALVE | 1 Piece(s) | Same day | Brass (Electroless Nickel Plating) | One-Touch Couplings | 5 | 5 or Less | R | 1/8 | φ6 |
Loading...
Type | Pilot-operated | Main Body Shape | Elbow | Seal Material | Nitrile Rubber |
---|---|---|---|---|---|
IN | Male thread | Max. Operating Pressure , Min. Operating Pressure(MPa) | 0::1 |
Please check the type/dimensions/specifications of the part FPV-6A-06 in the Block Valve, FPV Series series.
Part Number |
---|
FPV-15A-10 |
FPV-15A-12 |
FPV-15A-15A |
FPV-6A-08 |
FPV-6A-6A |
FPV-8A-06 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material | OUT | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (㎜2) | Types of connection port | Nominal Mounting Screw | Applicable Tube Diameter/Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,758.21 | 1 Piece(s) | 5 Day(s) | Brass (Electroless Nickel Plating) | One-Touch Couplings | 27 | ~30 | R | 1/2 | φ10 | ||
฿ 2,733.43 | 1 Piece(s) | 60 Day(s) | Brass (Electroless Nickel Plating) | One-Touch Couplings | 27 | ~30 | R | 1/2 | φ12 | ||
฿ 2,638.81 | 1 Piece(s) | 3 Day(s) | Zinc Alloy Die-Cast | Female Thread | 27 | ~30 | R | 1/2 | Rc1/2 | ||
฿ 1,145.43 | 1 Piece(s) | 60 Day(s) | Brass (Electroless Nickel Plating) | One-Touch Couplings | 5 | 5 or Less | R | 1/8 | φ8 | ||
฿ 1,074.63 | 1 Piece(s) | 5 Day(s) | Zinc Alloy Die-Cast | Female Thread | 5 | 5 or Less | R | 1/8 | Rc1/8 | ||
฿ 1,584.07 | 1 Piece(s) | 5 Day(s) | Brass (Electroless Nickel Plating) | One-Touch Couplings | 10 | ~10 | R | 1/4 | φ6 |
How can we improve?
How can we improve?