(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Throttle Valve TVL Series Elbow
Throttle Valves allows flow rate to be adjusted during operation. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Elbow Type
● Applicable Tube O.D. (mm.) : 4, 6 and 8
● Applicable Tube Materials : Nylon and Urethane
● Applicable Fluid : Air
● Operating Temp. Range(°C) : 0 to 60 (Non freezing)
● Material
Body - Polybutylene Terephthalate and brass
[Application]
Throttle Valves are used to cotrol flow rate in a pneumatic system
Dimensional drawing of TVL (Metric thread type)
Dimensional drawing of TVL (Collet)
External appearance
Part number | Tube outer diameter øD | R | A | B | L1^Note | L2^Note | ⌀P1 | ⌀P2 | C | E | Width across flats H | X | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MAX | MIN | MAX | MIN | ||||||||||||
TVL4-01 | 4 | R1/8 | 8 | 41.3 | 35.2 | 37.3 | 31.2 | 9.7 | 10 | 14.4 | 14.9 | 21.4 | 10 | 9.9 | 21 |
TVL6-M5 | 6 | M5 × 0.8 | 2.9 | 29.7 | 27 | 26.8 | 24.1 | 8.4 | 12.4 | 9.8 | 17 | 24 | 8 | 11.8 | 11 |
TVL6-01 | R1/8 | 8 | 41.3 | 35.2 | 37.3 | 31.2 | 10.9 | 14.4 | 23.5 | 10 | 22 | ||||
TVL6-02 | R1/4 | 11.1 | 48.7 | 41.9 | 42.7 | 35.9 | 12.2 | 18.4 | 25.5 | 14 | 40 | ||||
TVL8-01 | 8 | R1/8 | 8 | 41.3 | 35.2 | 37.3 | 31.2 | 11.9 | 14.4 | 14.4 | 18.1 | 26.9 | 10 | 13.8 | 22 |
TVL8-02 | R1/4 | 11.1 | 48.7 | 41.9 | 42.7 | 35.9 | 13.2 | 18.4 | 28.4 | 14 | 40 | ||||
TVL8-03 | R3/8 | 13.2 | 55 | 47.1 | 48.6 | 40.7 | 15.4 | 22 | 28.9 | 19 | 71 | ||||
TVL10-02 | 10 | R1/4 | 11.1 | 48.7 | 41.9 | 42.7 | 35.9 | 14.8 | 17.6 | 18.4 | 20.2 | 30.9 | 14 | 16.8 | 44 |
TVL10-03 | R3/8 | 13.2 | 55 | 47.1 | 48.6 | 40.7 | 16.7 | 22 | 31.2 | 19 | 74 | ||||
TVL12-03 | 12 | R3/8 | 13.2 | 55 | 47.1 | 48.6 | 40.7 | 18.4 | 21 | 22 | 23.4 | 36.9 | 19 | 19.8 | 78 |
TVL12-04 | R1/2 | 16 | 59.8 | 52.5 | 51.6 | 44.4 | 19.7 | 28 | 36.4 | 24 | 119 |
Note: The L1 and L2 dimensions of the tapered thread type are reference dimensions after screw-in
This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.
Part Number |
---|
TVL4-01 |
TVL6-01 |
TVL8-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Diameter of Tube D (φ) |
---|---|---|---|---|---|---|
฿ 351.54 | AUXILIARY EQUIPMENT | 1 Piece(s) | 7 Day(s) | 4 | ||
฿ 387.98 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 3 Day(s) | 6 | ||
฿ 431.78 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 3 Day(s) | 8 |
Loading...
Type | Throttle Valves | Main Body Shape | Elbow | Control Direction | Meter Out / In |
---|---|---|---|---|---|
Joint Type | Male thread + One-Touch Couplings | Material | Polybutylene Terephthalate | Environment, Applications | Standard |
Thread Material | Brass | Knob Type | Standard | Lock Nut Type | Ring Nut |
Operating Temp. Range(°C) | 0::60 | Operating Pressure Range(MPa) | 0::0.9 | Max. Flow(l/min) | 170 |
Connection screw | R1/8 | Specifications | NCU Specifications: None | Seal Material | NBR |
Applicable Fluids | Air |
How can we improve?
How can we improve?