(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Speed control valves for the most standard driving equipment.
[Features]
· The tube can be pulled out in any direction.
· The free type allows the fitting part and the plastic main body to rotate.
· The universal type is suitable for speed control of pen-type cylinders.
· It is ideal for space-saving piping.
· We offer a clean room packaging specification (optional), which is suited to speed control in a clean environment
· Products use fluorochemical grease and are cleaned with clean air before being packaged in a clean room (equivalent to ISO Class 6).
[Applications]
· Assembly equipment, filling machines, automatic packaging equipment, mold and die ejection.
Usable fluids: air
Operating pressure range: 0.1 to 0.9 MPa (spring return specification: 0.05 to 0.5 MPa), 0.05 to 1.0 MPa (JSMU type)
Check valve operating pressure: 0.05 MPa (spring return specification: 0.02 MPa), 0.005 MPa (JSMU type)
Operating temperature range: 0 to +60°C (no freezing)
Millimeter Size (mm) | φ3, φ4, φ6, φ8, φ10, φ12 |
---|---|
Inch Size | φ1/8, φ5/32, φ3/16, φ1/4, φ5/16, φ3/8, φ1/2 |
Metric Thread | M3 × 0.5, M5 × 0.8 |
---|---|
Taper Pipe Thread | R1/8, R1/4, R3/8, R1/2 |
Rotation of the resin body and the fitting part
Rotation of the resin body part A
Rotation of the fitting body part
Rotation of the resin body part B
Representation of the control direction of the resin body
Format | Tube Outer Diameter φD | B1 | B2 | φP | T | C | φd | F1 | F2 | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
MAX | MIN | ||||||||||
JSMU4 | 4 | 21 | 18.6 | 21 | 10 | 10.5 | 14.9 | 3.2 | 12.7 | 4.8 | 8.9 |
JSMU6 | 6 | 25.4 | 21.6 | 24.4 | 12.5 | 13.1 | 17 | 3.2 | 14.8 | 6.2 | 14 |
JSMU8 | 8 | 28.5 | 24.9 | 28 | 14.8 | 15.4 | 18.1 | 3.2 | 18.2 | 7.2 | 25 |
JSMU10 | 10 | 32.6 | 28.9 | 31.8 | 18.2 | 19.7 | 20.2 | 4.2 | 22.2 | 8.7 | 46 |
JSMU12 | 12 | 35.2 | 31.5 | 36.9 | 21.2 | 22.7 | 23.4 | 4.2 | 25.7 | 10.2 | 65 |
JSMU5/32 | 5/32 | 21 | 18.6 | 21 | 10 | 10.5 | 14.9 | 3.2 | 12.7 | 4.8 | 8.9 |
JSMU1/4 | 1/4 | 25.4 | 21.6 | 24.4 | 12.5 | 13.1 | 17 | 3.2 | 14.8 | 6.2 | 14 |
JSMU5/16 | 5/16 | 28.5 | 24.9 | 28 | 14.8 | 15.4 | 18.1 | 3.2 | 18.2 | 7.2 | 25 |
JSMU3/8 | 3/8 | 32.6 | 28.9 | 31.8 | 18.2 | 19.7 | 20.2 | 4.2 | 22.2 | 8.7 | 46 |
JSMU1/2 | 1/2 | 35.2 | 31.5 | 37.2 | 21.2 | 22.7 | 23.7 | 4.2 | 25.7 | 10.2 | 65 |
Part Number |
---|
JSMU4 |
JSMU4W |
JSMU8 |
JSMU8W |
JSMU10 |
JSMU12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Joint Type | Nominal Diameter of Tube D | Check valve specifications | Appearance Color | Package Specifications | Release Ring Color | Resin Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 267.00 | PISCO | 1 Piece(s) | Same day | 10 | Speed Controller | [Both Sides One-Touch Fitting] Tube, Tube Connection | 4 | Standard Specifications | - | - | Black | Black | ||
฿ 327.48 | PISCO | 1 Piece(s) | 3 Day(s) | - | Speed Controller | [Both Sides One-Touch Fitting] Tube, Tube Connection | 4 | Standard Specifications | - | - | Light Gray | Light Gray | ||
฿ 481.25 | PISCO SPEED CONTROLLER | 1 Piece(s) | Same day | 10 | Speed Controller | [Both Sides One-Touch Fitting] Tube, Tube Connection | 8 | Standard Specifications | - | - | Black | Black | ||
฿ 360.09 | FITTING | 1 Piece(s) | 3 Day(s) | - | Throttle Valves | - | 8 | Standard | Light Gray | Standard Packaging | - | - | ||
฿ 570.50 | PISCO | 1 Piece(s) | Same day | 10 | Speed Controller | [Both Sides One-Touch Fitting] Tube, Tube Connection | 10 | Standard Specifications | - | - | Black | Black | ||
฿ 524.53 | PISCO | 1 Piece(s) | 30 Day(s) | - | Throttle Valves | - | 12 | Standard | Standard | Standard Packaging | - | - |
Loading...
Shape | Union Straight | Control Direction | Meter Out / In | Material | PBT |
---|---|---|---|---|---|
Environment, Applications | Standard | Thread Material | Brass | Knob Type | Standard |
Lock Nut Type | Knurling | Operating Temp. Range(°C) | 0::60 | Operating Pressure Range(MPa) | 0.05::1.0 |
How can we improve?
How can we improve?