(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Free type speed control valves and speed controllers for the most standard driving equipment.
[Features]
· A cleanroom packaging specification ideal for speed control in a clean environment are available. (Optional)
· The product uses fluorine grease and is cleaned with clean air before being packaged in a cleanroom (equivalent to ISO Class 6).
[Applications]
· Assembly equipment, filling machines, automatic packaging machines, molded product ejection.
The tube can be pulled out in any direction.
The free type allows the fitting part and the plastic main body to rotate.
The universal type is suitable for speed control of pen-type cylinders.
It is ideal for space-saving piping.
The universal type allows rotation of the plastic main body parts A and B and the fitting body part.
Usable Fluids | Air |
---|---|
Operating Pressure Range | 0.1 to 0.9 MPa (spring return specification: 0.05 to 0.5 MPa) 0.05 to 1.0 MPa (JSMU type) |
Operating Temperature Range | 0 to 60℃ (no freezing) |
Check Valve Operating Pressure | 0.05 MPa (spring return specification: 0.02 MPa) 0.005 MPa (JSMU type) |
Millimeter Size (mm) | ø3, ø4, ø6, ø8, ø10, ø12 |
---|---|
Inch Size | ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2 |
Metric Thread | M3 × 0.5, M5 × 0.8 |
---|---|
Taper Pipe Thread | R1/8, R1/4, R3/8, R1/2 |
Part Number |
---|
JSS3-M3A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Control Direction | Thread Material | Operating Pressure Range (MPa) | Nominal Diameter of Tube D | Nominal of Thread | Check valve specifications | Release Ring Color | Resin Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 407.63 | CONTROL | 1 Piece(s) | 14 Day(s) | Meter-Out | [Stainless Steel (SUS303, SUS304)] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent) | 0.1~0.9 | 3 | M3×0.5 | Standard | Black | Black |
Loading...
Type | Speed Controller | Shape | Configurable | Joint Type | Screw, Tube Connection |
---|---|---|---|---|---|
Material | PBT | Environment, Applications | Standard | Knob Type | Standard |
Lock Nut Type | Knurling | Operating Temp. Range(°C) | 0::60 | Package Specifications | Standard |
How can we improve?
How can we improve?