1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Speed Controller for Clean Environment, PP Type Union Straight

Speed Controller for Clean Environment, PP Type Union Straight
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,195.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The main body is made of clean-environment ready PP resin.
*The current digital book shows the "PJSU" series used before the part number was changed. It will be updated at a later date.
[Features]
· The main body is made of clean-environment ready PP (polypropylene) resin.
· SUS304 is used for the metal materials.
· Uses EPDM for the sealing material.
· The union type has been overhauled into a new small union type.
· It features a more compact structure and a 15% cut in price.
· A compact union type check valve with an operating pressure of 0.005 MPa.
· Operating pressured lowered from 0.05 MPa found on the conventional product to 0.005 MPa.

Part Number
PJSMU4
PJSMU6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter of Tube D

฿ 1,195.77

PISCO 1 Piece(s) 3 Day(s) 4

฿ 1,222.90

PISCO 1 Piece(s) 3 Day(s) 6

Loading...

  1. 1

Basic Information

Type Speed Controller Shape Union Straight Joint Type Tube, Tube Connection
Material Resin Environment, Applications Clean circumstance / Ozone Resistance Knob Type Standard
Lock Nut Type Knurling Operating Temp. Range(°C) 0::80 Operating Pressure Range(MPa) 0.1::0.9
Package Specifications Regular Packaging Specifications Seal Rubber Material EPDM