Speed Controller With Quick Fitting, Low-Speed Control Type SCC / SSC / SSU Series

Caution
- The product images are representative only. Specifications may differ for each part number, including shape and color.
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Speed controller with excellent flow characteristics and easy fine adjustment in the low basin.
[Features]
·Fitting that allows the tube to be attached and detached quickly in a single-action for speed control of actuators such as cylinders.
·ø1.8 (1.8 mm diameter) tube can be used.
·Best match for compact cylinders (mini guide sliders, mini bits, etc.).
·Elbow and straight types are available.
[Applications]
·Ideal for production lines using air cylinders, etc., in all industries.
Drawing
SCC

Dimensional drawing of SCC

Dimensional drawing of metric thread type
Dimensional drawing of collet (SCC)

⌀D: 3 to 6 (Diameter 3 to 6 mm)

⌀D: 1.8, 8 to 10 (Diameter 1.8, 8 to 10 mm)
SSC

Dimensional drawing of SSC

Dimensional drawing of metric thread type
Dimensional drawing of collet (SSC)

⌀D: 4 to 6 (Diameter 4 to 6 mm)

⌀D: 8 to 10 (Diameter 8 to 10 mm)
Product Specifications
Excellent flow characteristics and compact size

External appearance of SCC

External appearance of SSC
Standard table
SCC
Units: mm
| Part number^Note 2 | Tube Outer Diameter ⌀D | R | A | B | L1^Note 1 | L2^Note 1 | ⌀P1 | ⌀P2 | C | E | Width across flats H | X | Y | Weight (g) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MAX | MIN | MAX | MIN | |||||||||||||
| SCC2-M3-□ | 1.8 | M3 × 0.5 | 2.5 | 25.7 | 23 | 23.2 | 20.5 | 6.4 | 6 | 6.2 | 8.4 | 12.5 | 5.5 | 4.8 | — | 2.7 |
| SCC2-M5-□ | M5 × 0.8 | 3 | 27.2 | 24.5 | 24.2 | 21.5 | 7.2 | 8.8 | 13.5 | 8 | 5.1 | |||||
| SCC3-M3-□ | 3 | M3 × 0.5 | 2.5 | 25.7 | 23 | 23.2 | 20.5 | 6.4 | 6 | 6.2 | 9.3 | 13 | 5.5 | 7 | 6 | 2.7 |
| SCC3-M5-□ | M5 × 0.8 | 3 | 27.2 | 24.5 | 24.2 | 21.5 | 7.2 | 8.8 | 14 | 8 | 5.7 | |||||
| SCC4-M3-□ | 4 | M3 × 0.5 | 2.5 | 25.7 | 23 | 23.2 | 20.5 | 6 | 8 | 6.2 | 11 | 14.7 | 5.5 | 9.8 | 7.8 | 3.1 |
| SCC4-M5-□ | M5 × 0.8 | 2.9 | 33.4 | 29.9 | 30.5 | 27 | 6.7 | 9.8 | 15.4 | 8 | 7.2 | |||||
| SCC4-01-□ | R 1/8 | 8 | 41 | 35.9 | 37 | 31.9 | 10.7 | 14.4 | 17.7 | 10 | 17 | |||||
| SCC6-M5-□ | 6 | M5 × 0.8 | 2.9 | 33.4 | 29.9 | 30.5 | 27 | 7.5 | 10.5 | 9.8 | 11.6 | 17.5 | 8 | 11.8 | 9.8 | 7.8 |
| SCC6-01-□ | R 1/8 | 8 | 41 | 35.9 | 37 | 31.9 | 10.7 | 14.4 | 18.3 | 10 | 18 | |||||
| SCC6-02-□ | R 1/4 | 11.1 | 48.7 | 42.6 | 42.6 | 36.5 | 11.9 | 18.4 | 20.2 | 14 | 35 | |||||
| SCC8-01-□ | 8 | R 1/8 | 8 | 41 | 35.9 | 37 | 31.9 | 11.9 | 14.4 | 14.4 | 18.1 | 26.9 | 10 | 13.8 | — | 21 |
| SCC8-02-□ | R 1/4 | 11.1 | 48.7 | 42.6 | 42.6 | 36.5 | 13.2 | 18.4 | 28.4 | 14 | 38 | |||||
*1: The L1 and L2 dimensions of tapered thread type are reference dimensions after screw-in.
Note 2: Please enter the symbol: A for meter-out control and the symbol: B for meter-in control in □ of a model.
SSC
| Part number^Note 2 | Tube Outer Diameter ⌀D | R | A | B | L1^Note 1 | L2^Note 1 | L3^Note 1 | ⌀P1 | ⌀P2 | C | E | Width across flats H | X | Y | Weight (g) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MAX | MIN | MAX | MIN | ||||||||||||||
| SSC4-01-□ | 4 | R 1/8 | 8 | 41 | 35.9 | 37 | 31.9 | 10.7 | 26.8 | 8 | 14.4 | 11 | 12.2 | 10 | 9.8 | 7.8 | 17 |
*1: The L1, L2, and L3 dimensions of tapered thread type are reference dimensions after screw-in.
Note 2: Please enter the symbol: A for meter-out control and the symbol: B for meter-in control in □ of a model.
Development story
It has been several decades since its release, and it is reliable and has a proven track record.
It is used in a wide range of industries.
*Please refer to the manufacturer's catalog for product information other than those above.