(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fitting that allows the tube to be attached and detached quickly in a single-action.
[Features]
·For speed control of actuators such as cylinders.
·Excellent flow characteristics.
·Easy to make fine adjustments in low basins.
[Applications]
·Ideal for production lines using air cylinders, etc., in all industries.
Dimensional drawing A of speed controller
Dimensional drawing B of speed controller
Internal structure and main part materials (Mini type)
Needle, lock nut, metal body, O-ring, resin body, diaphragm, tube stop, elastic sleeve, lock claws, collet, tube, guide link, thread sealant
Display symbols
Items | Model | |
---|---|---|
Mini type | ||
Mounting method | Direct mount to the cylinder | |
Operating fluid | Air (It cannot be used for vacuum) | |
Operating pressure range | 0.1 to 0.9 MPa | |
Check Valve Operating Pressure | 0.05 MPa | |
Operating temperature range | 0 to 60°C | |
Recommended tube | Nylon tube, urethane tube |
Notes: with gasket or seal scraper.
External appearance of speed controller
Part number | Tube outer diameter øD | R | A | B | L1^Note 1 | L2^Note 1 | ⌀P1 | ⌀P2 | C | E | Width across flats H | X | Y | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MAX | MIN | MAX | MIN | |||||||||||||
SC3-M3-M□ | 3 | M3 × 0.5 | 2.5 | 29.2 | 26.5 | 26.7 | 24 | 6.6 | 8 | 9.8 | 11 | 15.4 | 8 | 9.8 | 7.8 | 6.6 |
SC3-M5-M□ | M5 × 0.8 | 2.9 | 29.7 | 27 | 26.8 | 24.1 | 6.7 | 7.3 | ||||||||
SC4-M3-M□ | 4 | M3 × 0.5 | 2.5 | 29.2 | 26.5 | 26.7 | 24 | 6.6 | 8 | 9.8 | 11 | 15.4 | 8 | 9.8 | 7.8 | 6.6 |
SC4-M5-M□ | M5 × 0.8 | 2.9 | 29.7 | 27 | 26.8 | 24.1 | 7.2 | 9.9 | 14.9 | 19.9 | 9.9 | 8.5 | ||||
SC4-01-M□ | R1/8 | 8 | 40.7 | 34.4 | 36.7 | 30.4 | 9.7 | 10 | 14.4 | 21.4 | 10 | 18 | ||||
SC6-M5-M□ | 6 | M5 × 0.8 | 2.9 | 29.7 | 27 | 26.8 | 24.1 | 8.4 | 12.4 | 9.8 | 17 | 24 | 8 | 11.8 | 9.8 | 9.6 |
SC6-01-M□ | R1/8 | 8 | 40.7 | 34.4 | 36.7 | 30.4 | 10.9 | 14.4 | 23.5 | 10 | 19 | |||||
SC6-02-M□ | R1/4 | 11.1 | 47.8 | 41.4 | 41.8 | 35.4 | 12.2 | 18.4 | 25.5 | 14 | 36 |
*1: The L1 and L2 dimensions of tapered thread type are reference dimensions after screw-in.
Flow characteristics
Number of needle rotations
Pressure MPa
Number of needle rotations
Pressure MPa
Number of needle rotations
Pressure MPa
Number of needle rotations
Pressure MPa
It has been several decades since its release, and it is reliable and has a proven track record.
It is used in a wide range of industries.
Part Number |
---|
SC4-M3-MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Control Direction | Operating Pressure Range (MPa) | Nominal Diameter of Tube D (φ) | Connection screw |
---|---|---|---|---|---|---|---|---|---|
฿ 416.00 | AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | Meter-Out | 0~0.9 | 4 | M3X0.5 |
Loading...
Type | Speed Controller | Main Body Shape | Elbow | Joint Type | Male thread + One-Touch Couplings |
---|---|---|---|---|---|
Material | Brass | Environment, Applications | Standard | Thread Material | Brass |
Knob Type | Standard | Lock Nut Type | Ring Nut | Operating Temp. Range(°C) | 0::60 |
Specifications | Standard Specifications | Type | Mini Type |
Please check the type/dimensions/specifications of the part SC4-M3-MA in the Speed Controller With Quick Fitting Standard Type SC□-M / SS□-M Series series.
Part Number |
---|
SC3-M5-MB |
SC4-01-MA |
SC4-01-MB |
SC4-M3-MB |
SC4-M5-MA |
SC4-M5-MB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Control Direction | Operating Pressure Range (MPa) | Nominal Diameter of Tube D (φ) | Connection screw |
---|---|---|---|---|---|---|---|---|
฿ 349.53 | 1 Piece(s) | 3 Day(s) | Meter-In | 0~0.9 | 3 | M5X0.8 | ||
฿ 498.33 | 1 Piece(s) | 8 Day(s) | Meter-Out | 0~0.9 | 4 | R1/8 | ||
฿ 386.00 | 1 Piece(s) | 3 Day(s) | Meter-In | 0~0.9 | 4 | R1/8 | ||
฿ 416.00 | 1 Piece(s) | 3 Day(s) | Meter-In | 0~0.9 | 4 | M3X0.5 | ||
฿ 293.00 | 1 Piece(s) | Same day | Meter-Out | 0~0.9 | 4 | M5X0.8 | ||
฿ 293.00 | 1 Piece(s) | Same day | Meter-In | 0~0.9 | 4 | M5X0.8 |
How can we improve?
How can we improve?