(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A needle valve with a dial that uses a rotating needle valve with linear flow rates characteristics.
[Features]
· The number of rotations is displayed by a dial. Can be used as meter-out and meter-in.
· Is visible and can realize air-flow rate control. Enables detailed quantification.
· A dial speed controller that has a flow rate characteristic proportional to the number of needles and exhibits little differences between individual units compared to similar products of other companies.
[Applications]
· Flow rates are adjusted in order to regulate opening/closing speeds and velocities of the cylinders, cylinder valves, sanitary valves and butterfly valves.
· Used when studying traceability.
· Used to visualize the flow rate. Ideal for quantification.
Part Number |
---|
DVL-S-06-H44-020 |
DVL-S-06-H44-080 |
DVL-S-06-H66-020 |
DVL-S-06-H66-080 |
DVL-S-06-H66-160 |
DVL-S-08-H66-240 |
DVL-S-08-H88-240 |
DVL-S-10-H88-400 |
DVL-S-10-H1010-400 |
DVL-S-10-H1212-400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Max. Flow (l/min) | Applicable Tube Diameter (mm) | Applicable Tube Diameter 2 (mm) | Flow rate type (l/min) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,707.46 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Same day | 170 | 4 | 4 | 18 | ||
฿ 1,707.46 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 21 Day(s) | 170 | 4 | 4 | 80 | ||
฿ 1,707.46 | SPEED CONTROLLER | 1 Piece(s) | Same day | 300 | 6 | 6 | 18 | ||
฿ 1,707.46 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Same day | 300 | 6 | 6 | 80 | ||
฿ 1,707.46 ฿ 1,210.42 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Same day | 300 | 6 | 6 | 160 | ||
฿ 1,751.24 | SPEED CONTROLLER | 1 Piece(s) | Same day | 400 | 6 | 6 | 240 | ||
฿ 1,751.24 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Same day | 550 | 8 | 8 | 240 | ||
฿ 1,838.81 ฿ 1,576.41 | SPEED CONTROLLER | 1 Piece(s) | Same day | 900 | 8 | 8 | 440 | ||
฿ 1,838.81 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Same day | 1100 | 10 | 10 | 440 | ||
฿ 1,838.81 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 11 Day(s) | 1200 | 12 | 12 | 440 |
Loading...
Type | Speed Controller | Main Body Shape | Straight | Control Direction | Depends on the Mounting Method |
---|---|---|---|---|---|
Joint Type | One-touch coupling one both sides | Material | Polybutylene Terephthalate | Environment, Applications | Standard |
Knob Type | Dial with Scale | Lock Nut Type | Slide Lock Lever | Operating Temp. Range(°C) | 0::60 |
Operating Pressure Range(MPa) | 0.1::1 |
How can we improve?
How can we improve?