(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Speed control valve made from SUS303 equivalent stainless steel for excellent corrosion resistance. *CAD data being revised for this series. This will be available as soon as modifications are complete.
Part Number |
---|
SC3P-10-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Control Direction | Max. Flow (l/min) | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw | Applicable Tube Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,509.90 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Meter-Out | 800 | R | 3/8 | 8 |
Loading...
Type | Speed Controller | Main Body Shape | Elbow | Joint Type | Male thread + One-Touch Couplings |
---|---|---|---|---|---|
Material | Polybutylene Terephthalate | Environment, Applications | Standard / Corrosion Resistant | Knob Type | Standard |
Lock Nut Type | Ring Nut | Operating Temp. Range(°C) | 0::60 | Operating Pressure Range(MPa) | 0.1::0.9 |
Option | No | Clean Spec. | No Clean Specifications | Material Limit | Without Material Limit |
Please check the type/dimensions/specifications of the part SC3P-10-8 in the Speed Controller, Stainless Steel, Corrosion Resistant Type SC3P Series series.
Part Number |
---|
SC3P-10-12-I |
SC3P-10-6 |
SC3P-10-6-I |
SC3P-10-8-I |
SC3P-15-10 |
SC3P-15-10-I |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Control Direction | Max. Flow (l/min) | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw | Applicable Tube Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,635.72 | 1 Piece(s) | 60 Day(s) | Meter-In | 840 | R | 3/8 | 12 | ||
฿ 1,488.19 | 1 Piece(s) | 60 Day(s) | Meter-Out | 600 | R | 3/8 | 6 | ||
฿ 1,488.19 | 1 Piece(s) | 60 Day(s) | Meter-In | 600 | R | 3/8 | 6 | ||
฿ 1,509.90 | 1 Piece(s) | 60 Day(s) | Meter-In | 800 | R | 3/8 | 8 | ||
฿ 2,000.18 | 1 Piece(s) | 60 Day(s) | Meter-Out | 1380 | R | 1/2 | 10 | ||
฿ 2,000.18 | 1 Piece(s) | 60 Day(s) | Meter-In | 1380 | R | 1/2 | 10 |
How can we improve?
How can we improve?