(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Elbow type speed controller with quick connect fitting.
[Features]
· Used as a speed controller.
· Meter-in and meter-out types are available.
· General-purpose elbow type.
· Standard type and low speed type available.
· All brass parts are electroless nickel plating as a standard. Uses flame-retardant resin.
[Applications]
· Adjust the flow rate by rotating the needle, and adjust the opening/closing speed or velocity of cylinder valve, sanitary valve, etc.
Part Number |
---|
SC3W-6-4-P74 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Control Direction | Environment, Applications | Lock Nut Type | Max. Flow (l/min) | Flow Rate Characteristics | Option | Clean Spec. | Material Limit | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw | Applicable Tube Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 546.69 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Meter-Out | Clean circumstance | Ring Nut | 210 | Standard Type | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | R | 1/8 | 4 |
Loading...
Type | Speed Controller | Main Body Shape | Elbow | Joint Type | Male thread + One-Touch Couplings |
---|---|---|---|---|---|
Material | Polybutylene Terephthalate | Thread Material | Brass | Knob Type | With Flat-Blade Screwdriver Groove |
Operating Temp. Range(°C) | 0::60 | Operating Pressure Range(MPa) | 0.05::1 |
Please check the type/dimensions/specifications of the part SC3W-6-4-P74 in the Speed Controller, Elbow Type With Quick-Connect Fitting, SC3W Series series.
Part Number |
---|
SC3W-10-10-I-P74 |
SC3W-10-10-P11 |
SC3W-10-10-P6 |
SC3W-6-6 |
SC3W-6-6-I |
SC3W-6-6-I-P70 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Control Direction | Environment, Applications | Lock Nut Type | Max. Flow (l/min) | Flow Rate Characteristics | Option | Clean Spec. | Material Limit | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw | Applicable Tube Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 807.01 | 1 Piece(s) | 60 Day(s) | Meter-In | Clean circumstance | Ring Nut | 1100 | Standard Type | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | R | 3/8 | 10 | ||
฿ 698.54 | 1 Piece(s) | 60 Day(s) | Meter-Out | Ozone Resistance | Ring Nut | 1100 | - | No | No Clean Specifications | Without Material Limit | R | 3/8 | 10 | ||
฿ 737.60 | 1 Piece(s) | 60 Day(s) | Meter-Out | - | Ring Nut | 1100 | Standard Type | Non-Purple Specification | No Clean Specifications | Without Material Limit | R | 3/8 | 10 | ||
฿ 341.04 | 1 Piece(s) | Same day | Meter-Out | Standard | Ring Nut | 270 | Standard Type | No | No Clean Specifications | Without Material Limit | R | 1/8 | 6 | ||
฿ 341.04 | 1 Piece(s) | Same day | Meter-In | Standard | Ring Nut | 270 | Standard Type | No | No Clean Specifications | Without Material Limit | R | 1/8 | 6 | ||
฿ 546.69 | 1 Piece(s) | 60 Day(s) | Meter-In | Clean circumstance | Ring Nut | 270 | Standard Type | No | Preventing of Raising Dust | Without Material Limit | R | 1/8 | 6 |
How can we improve?
How can we improve?