1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Speed Controller, Elbow Type With Quick-Connect Fitting, SC3W Series (Part Number)

PNEUMATIC AUXILIARY COMPONENTS

Speed Controller, Elbow Type With Quick-Connect Fitting, SC3W Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 227.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Elbow type speed controller with quick connect fitting.
[Features]
· Used as a speed controller.
· Meter-in and meter-out types are available.
· General-purpose elbow type.
· Standard type and low speed type available.
· All brass parts are electroless nickel plating as a standard. Uses flame-retardant resin.
[Applications]
· Adjust the flow rate by rotating the needle, and adjust the opening/closing speed or velocity of cylinder valve, sanitary valve, etc.

Part Number
SC3W-M5-6-IO-P70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipControl Direction Environment, Applications Lock Nut Type Max. Flow
(l/min)
Flow Rate Characteristics Option Clean Spec. Material Limit Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw Applicable Tube Diameter
(mm)

฿ 490.28

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Meter-InClean circumstanceRing Nut80Low Speed TypeNoPreventing of Raising DustWithout Material LimitMM56

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Elbow Joint Type Male thread + One-Touch Couplings
Material Polybutylene Terephthalate Thread Material Brass Knob Type With Flat-Blade Screwdriver Groove
Operating Temp. Range(°C) 0::60 Operating Pressure Range(MPa) 0.05::1

Please check the type/dimensions/specifications of the part SC3W-M5-6-IO-P70 in the Speed Controller, Elbow Type With Quick-Connect Fitting, SC3W Series series.

Products with similar specification

Part Number
SC3W-10-10-I-P74
SC3W-10-10-P11
SC3W-10-10-P6
SC3W-M5-6-IO-P74
SC3W-M5-6-K
SC3W-M5-6-K-P70
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipControl Direction Environment, Applications Lock Nut Type Max. Flow
(l/min)
Flow Rate Characteristics Option Clean Spec. Material Limit Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw Applicable Tube Diameter
(mm)

฿ 807.01

1 Piece(s) 60 Day(s) Meter-InClean circumstanceRing Nut1100Standard TypeNoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedR3/810

฿ 698.54

1 Piece(s) 60 Day(s) Meter-OutOzone ResistanceRing Nut1100-NoNo Clean SpecificationsWithout Material LimitR3/810

฿ 737.60

1 Piece(s) 60 Day(s) Meter-Out-Ring Nut1100Standard TypeNon-Purple SpecificationNo Clean SpecificationsWithout Material LimitR3/810

฿ 490.28

1 Piece(s) 60 Day(s) Meter-InClean circumstanceRing Nut80Low Speed TypeNoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedMM56

฿ 227.36

1 Piece(s) 5 Day(s) Meter-OutStandardHex nut87Standard TypeNoNo Clean SpecificationsWithout Material LimitMM56

฿ 481.60

1 Piece(s) 60 Day(s) Meter-OutClean circumstanceHex nut87Standard TypeNoPreventing of Raising DustWithout Material LimitMM56