1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug Silencer, PSA Series

Plug Silencer, PSA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 114.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.

Product Description

Ideal for decreasing the exhaust sound of pneumatic equipment.
[Features]
· Very compact than conventional silencers.
· Exceptional noise cancellation effect.
· Volume reduction is 15 dB or more.
· Requires no mounting space for plug silencer.
· Small and lightweight.

 
Part Number
PSA101
PSA102
PSA103
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Mounting Thread Nominal Effective Sectional Area
(mm2)
Max. Flow
(l/min)
Element Material Effective Sectional Area【classification】
(mm2)
Silencing Effect
(dB)

฿ 114.05

PLUG SILENCER 5 Piece(s) Same day Resin1/82.5160[Resin Type] Resin5 or Less20

฿ 270.97

TAIYO 1 Piece(s) Same day [Steel] General Steel1/45300Sintered Alloy5 or Less20

฿ 195.77

TAIYO 5 Piece(s) 5 Day(s) [Steel] General Steel3/89550Sintered Alloy~1015

Loading...

  1. 1

Basic Information

Type Plug Type Pipe Connection Port Type R Cover No