(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Suitable for decreasing the exhaust sound of pneumatic equipment.
· Exceptional noise cancellation effect.
· Light weight and affordable, with resin used for the body.
· Slim type with G screw specifications.
Part Number |
---|
SA2-06 |
SA2-08 |
SA2-M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Thread Nominal | Pipe Connection Port Type | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (mm2) | Outer Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 205.96 ฿ 156.12 | AIR CONTROL DEVICE | 1 Piece(s) | Same day | 1/8 | G | 15 | ~15 | 12.5 | ||
฿ 230.40 | AIR CONTROL DEVICE | 1 Piece(s) | Same day | 1/4 | G | 30 | ~30 | 15.5 | ||
฿ 184.66 ฿ 136.11 | AIR CONTROL DEVICE | 1 Piece(s) | Same day | M5X0.8 | M | 6 | ~10 | 6.5 |
Loading...
Type | Standard | Body Material | Resin | Cover | No |
---|---|---|---|---|---|
Element Material | Resin Base sintered | Silencing Effect(dB) | 20 | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?