(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Exhaust sound is decreased by mounting on the exhaust port of the equipment.
· Excellent sound damping effects.
· You can select the most appropriate type from the 3 types available.
· Quick connect fitting built-in type is also available.
Part Number |
---|
SR01 |
SR02 |
SR03 |
SR04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Thread Nominal | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (mm2) | Silencing Effect (dB) | Outer Dia. D (Ø) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 147.33 ฿ 88.50 | CONTROL | 1 Piece(s) | Same day | 1/8 | 12 | ~15 | 25 | 15.5 | 28.2 | ||
฿ 161.42 ฿ 96.96 | CONTROL | 1 Piece(s) | Same day | 1/4 | 18 | ~20 | 30 | 17.5 | 38.2 | ||
฿ 206.92 | CONTROL | 1 Piece(s) | 30 Day(s) | 3/8 | 62 | ~70 | 20 | 26 | 58 | ||
฿ 234.00 ฿ 152.57 | SILENCER | 1 Piece(s) | Same day | 1/2 | 78 | ~80 | 25 | 29 | 66 |
Loading...
Type | Standard | Body Material | PBT | Pipe Connection Port Type | G |
---|---|---|---|---|---|
Cover | Presence | Element Material | PVF |
How can we improve?
How can we improve?