1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer, Quick-Connect Fitting Built-in Type

Silencer, Quick-Connect Fitting Built-in Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 190.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

1.5 times the flow rate for the same size

[Features]
· Exhaust sound is decreased by mounting on the exhaust port of the equipment.
· Excellent sound damping effects.
· You can select the most appropriate type from the 3 types available.
· Quick connect fitting built-in type is also available.

Features

●Excellent silencing effect.
●Long life.

Specification

●Volume Decrease(dB):20
●SPQ(piece):1
●Working Fluid: Air
●Working Pressure: 0.9MPa
●Working Temperature Range: 0 to 60°C(to be freeze free)
Part Number
ST4SALE
ST6
ST8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSEffective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
One-Touch Fitting Size Outer Dia. D
(Ø)
Full length B
(mm)

฿ 190.63

฿ 106.45

SILENCER 1 Piece(s) Same day -3.55 or Lessφ41031.6

฿ 196.36

CONTROL 1 Piece(s) 10 Day(s) -10.5~15φ615.534.6

฿ 193.92

CONTROL 1 Piece(s) Same day 1017~20φ817.548.9

Loading...

  1. 1

Basic Information

Type Standard Body Material PBT Pipe Connection Port Type One-Touch Couplings
Cover Presence Element Material PVF Silencing Effect(dB) 20