(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact type muffler with outstanding sound damping effect and low exhaust gas resistance.
[Features].
· Low air-flow resistance, so it does not adversely affect the operation of equipment.
· Small, lightweight and easy to mount
· Excels in water and oil resistance, providing a long lifespan and ensuring the elements do not corrode.
· Easy cleaning with petroleum, etc.
· Prevents dust from entering through the exhaust port.
[Applications]
· Compatible with pneumatic equipment and production lines in a wide range of industries.
Part Number |
---|
KM-11 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Mounting Thread Nominal | Pipe Connection Port Type | Effective Sectional Area (mm2) | Element Material | Effective Sectional Area【classification】 (mm2) | Silencing Effect (dB) | Quick Fitting Size | Outer Dia. D (Ø) | Full Length L (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,765.83 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | Same day | [Standard] Standard | 1/8 | R | 15 | [Resin Type] Sintered Polyethylene Resin | ~15 | 18 | - | 16 | 33 | 1 |
Loading...
Body Material | Polyacetal Resin (Duracon) | Cover | Presence |
---|
Please check the type/dimensions/specifications of the part KM-11 in the Muffler Resin, KM Series series.
Part Number |
---|
KM-03 |
KM-05 |
KM-10 |
KM-22 |
KM-23 |
KM-31 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Mounting Thread Nominal | Pipe Connection Port Type | Effective Sectional Area (mm2) | Element Material | Effective Sectional Area【classification】 (mm2) | Silencing Effect (dB) | Quick Fitting Size | Outer Dia. D (Ø) | Full Length L (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,375.83 | 1 Pack(s) | 10 Pieces Per Package | Same day | [Standard] Standard | M3X0.5 | M | 1 | [Resin Type] Foamed Polyethylene Resin | 5 or Less | 15 | - | 6 | 14.5 | 10 | ||
฿ 1,375.83 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | [Standard] Standard | M5X0.8 | M | 4 | [Resin Type] Foamed Polyethylene Resin | 5 or Less | 13 | - | 8 | 17.5 | 1 | ||
฿ 1,375.83 | 1 Pack(s) | 10 Pieces Per Package | Same day | [Standard] Standard | 1/8 | R | 5.5 | [Resin Type] Polyvinyl Alcohol Resin | ~10 | 7 | - | 11.5 | 16 | 1 | ||
฿ 1,765.83 | 1 Pack(s) | 10 Pieces Per Package | Same day | [Standard] Standard | 1/4 | R | 21 | [Resin Type] Sintered Polyethylene Resin | ~30 | 18 | - | 16 | 36 | 1 | ||
฿ 2,361.67 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | [Standard] Standard | 1/4 | R | 43 | [Resin Type] Sintered Polyethylene Resin | ~50 | 18 | - | 20 | 62.5 | 1 | ||
฿ 2,751.67 | 1 Pack(s) | 10 Pieces Per Package | Same day | [Standard] Standard | 3/8 | R | 65 | [Resin Type] Sintered Polyethylene Resin | ~70 | 27 | - | 26 | 68 | 1 |
How can we improve?
How can we improve?