1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Muffler Resin, KM Series【1-10 Pieces Per Package】 (Part Number)

SPECIAL TYPE VALVE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Muffler Resin, KM Series
  • Muffler Resin, KM Series
  • Muffler Resin, KM Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 128.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact type muffler with outstanding sound damping effect and low exhaust gas resistance.
[Features].
· Low air-flow resistance, so it does not adversely affect the operation of equipment.
· Small, lightweight and easy to mount
· Excels in water and oil resistance, providing a long lifespan and ensuring the elements do not corrode.
· Easy cleaning with petroleum, etc.
· Prevents dust from entering through the exhaust port.
[Applications]
· Compatible with pneumatic equipment and production lines in a wide range of industries.

 
Part Number
KM-J8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Mounting Thread Nominal Pipe Connection Port Type Effective Sectional Area
(mm2)
Element Material Effective Sectional Area【classification】
(mm2)
Silencing Effect
(dB)
Quick Fitting Size Outer Dia. D
(Ø)
Full Length L
(mm)
Ordering Unit
(piece)

฿ 1,375.83

SPECIAL TYPE VALVE 1 Pack(s)

10 Pieces Per Package

8 Day(s) [Standard] Fitting insertion-Tube (For connecting quick fittings)21[Resin Type] Polyvinyl Alcohol Resin~3033φ8156410

Loading...

  1. 1

Basic Information

Body Material Polyacetal Resin (Duracon) Cover Presence

Please check the type/dimensions/specifications of the part KM-J8 in the Muffler Resin, KM Series series.

Products with similar specification

Part Number
KM-03
KM-05
KM-10
KM-11
KM-22
KM-23
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipType Mounting Thread Nominal Pipe Connection Port Type Effective Sectional Area
(mm2)
Element Material Effective Sectional Area【classification】
(mm2)
Silencing Effect
(dB)
Quick Fitting Size Outer Dia. D
(Ø)
Full Length L
(mm)
Ordering Unit
(piece)

฿ 1,375.83

1 Pack(s)

10 Pieces Per Package

Same day [Standard] StandardM3X0.5M1[Resin Type] Foamed Polyethylene Resin5 or Less15-614.510

฿ 1,375.83

1 Pack(s)

10 Pieces Per Package

11 Day(s) [Standard] StandardM5X0.8M4[Resin Type] Foamed Polyethylene Resin5 or Less13-817.51

฿ 1,375.83

1 Pack(s)

10 Pieces Per Package

Same day [Standard] Standard1/8R5.5[Resin Type] Polyvinyl Alcohol Resin~107-11.5161

฿ 1,765.83

1 Pack(s)

10 Pieces Per Package

Same day [Standard] Standard1/8R15[Resin Type] Sintered Polyethylene Resin~1518-16331

฿ 1,765.83

1 Pack(s)

10 Pieces Per Package

Same day [Standard] Standard1/4R21[Resin Type] Sintered Polyethylene Resin~3018-16361

฿ 2,361.67

1 Pack(s)

10 Pieces Per Package

8 Day(s) [Standard] Standard1/4R43[Resin Type] Sintered Polyethylene Resin~5018-2062.51