1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Sound Damping / Small Bore / Resin Body Type Silencer, SLW-H Series (SLW-8A-H)

PNEUMATIC AUXILIARY COMPONENTS

High Sound Damping / Small Bore / Resin Body Type Silencer, SLW-H Series (SLW-8A-H)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High sound damping effect of 40 db or more *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.

Part Number
SLW-8A-H SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Mounting Screw Effective Sectional Area
(mm2)
Flow Rate
(l/min)
Effective Sectional Area【classification】
(mm2)
O.D.
(Ø)

฿ 176.03

฿ 126.18

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Same day 1/4151000~1520

Loading...

  1. 1

Basic Information

Type Standard Main Body Flame Retardant Resin Pipe Connection Bore Dia. R
Cover Presence Element Resin Base sintered Silencing Effect(dB) 40
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part SLW-8A-H in the High Sound Damping / Small Bore / Resin Body Type Silencer, SLW-H Series series.

Products with similar specification

Part Number
SLW-10A-H
SLW-15A-H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Mounting Screw Effective Sectional Area
(mm2)
Flow Rate
(l/min)
Effective Sectional Area【classification】
(mm2)
O.D.
(Ø)

฿ 212.70

1 Piece(s) Same day 3/8302000~3025.5

฿ 260.37

1 Piece(s) Same day 1/2503250~5028