1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer, High Sound Damping / Compact Type, SLW-S Series (SLW-6S)

PNEUMATICAUXILIARYCOMPONENTS

Silencer, High Sound Damping / Compact Type, SLW-S Series (SLW-6S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This is a compact and lightweight silencer. ·The sound damping effect is 25 dB "A" or more.

Part Number
SLW-6S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Nominal Mounting Screw Effective Sectional Area
(mm2)
Flow Rate
(l/min)
Cover Effective Sectional Area【classification】
(mm2)
Silencing Effect
(dB)
O.D.
(Ø)

฿ 102.69

PNEUMATICAUXILIARYCOMPONENTS 1 Piece(s) Same day Resin1/812800No~152510.5

Loading...

  1. 1

Basic Information

Type Standard Pipe Connection Bore Dia. R Element Resin Base sintered
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part SLW-6S in the Silencer, High Sound Damping / Compact Type, SLW-S Series series.

Products with similar specification

Part Number
SLW-20S
SLW-8S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Body Nominal Mounting Screw Effective Sectional Area
(mm2)
Flow Rate
(l/min)
Cover Effective Sectional Area【classification】
(mm2)
Silencing Effect
(dB)
O.D.
(Ø)

฿ 256.70

1 Piece(s) Same day Flame Retardant Resin3/4906000Presence~903028

฿ 110.01

1 Piece(s) Same day Resin1/4301900No~302814.8