1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer, Resin Body Type, SLW Series (SLW-6A)

PNEUMATICAUXILIARYCOMPONENTS

Silencer, Resin Body Type, SLW Series (SLW-6A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Silencer.
· Small bore type.
· Resin body type.
· Noise cancellation effect of 30 db(A) or higher.

Part Number
SLW-6A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Mounting Screw Pipe Connection Bore Dia. Effective Sectional Area
(mm2)
Flow Rate
(l/min)
Effective Sectional Area【classification】
(mm2)
O.D.
(Ø)

฿ 113.69

PNEUMATICAUXILIARYCOMPONENTS 1 Piece(s) Same day 1/8R10650~1016.5

Loading...

  1. 1

Basic Information

Type Standard Main Body Flame Retardant Resin Cover Presence
Element Resin Base sintered Silencing Effect(dB) 30 Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part SLW-6A in the Silencer, Resin Body Type, SLW Series series.

Products with similar specification

Part Number
SLW-10N
SLW-15A
SLW-15N
SLW-6N
SLW-8A
SLW-8N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Mounting Screw Pipe Connection Bore Dia. Effective Sectional Area
(mm2)
Flow Rate
(l/min)
Effective Sectional Area【classification】
(mm2)
O.D.
(Ø)

฿ 187.03

1 Piece(s) 7 Day(s) 3/8NPT302000~3025.5

฿ 190.69

1 Piece(s) Same day 1/2R754850~8028

฿ 225.61

1 Piece(s) 7 Day(s) 1/2NPT754850~8028

฿ 139.36

1 Piece(s) 11 Day(s) 1/8NPT10650~1016.5

฿ 135.69

1 Piece(s) Same day 1/4R201300~2020

฿ 157.69

1 Piece(s) 11 Day(s) 1/4NPT201300~2020