1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer, Large Flow Rate/Small Bore/Resin Body Type, SLW-L Series (SLW-8L)

PNEUMATIC AUXILIARY COMPONENTS

Silencer, Large Flow Rate/Small Bore/Resin Body Type, SLW-L Series (SLW-8L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Same size with 1.5 times more flow rate *This series is undergoing CAD data revision. Data will be made available as soon as modifications are complete.

Part Number
SLW-8L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Mounting Screw Effective Sectional Area
(mm2)
Flow Rate
(l/min)
Effective Sectional Area【classification】
(mm2)
O.D.
(Ø)

฿ 172.36

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Same day 1/4302000~3025.5

Loading...

  1. 1

Basic Information

Type Standard Main Body Flame Retardant Resin Pipe Connection Bore Dia. R
Cover Presence Element Resin Base sintered Silencing Effect(dB) 30
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part SLW-8L in the Silencer, Large Flow Rate/Small Bore/Resin Body Type, SLW-L Series series.

Products with similar specification

Part Number
SLW-10L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Mounting Screw Effective Sectional Area
(mm2)
Flow Rate
(l/min)
Effective Sectional Area【classification】
(mm2)
O.D.
(Ø)

฿ 190.69

1 Piece(s) Same day 3/8604000~6028