1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer, Single-Action Type, SLW-H Series (SLW-H8)

PNEUMATIC AUXILIARY COMPONENTS

Silencer, Single-Action Type, SLW-H Series (SLW-H8)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This is a fitting reducer connection type silencer. ·This is a single-action type.

Part Number
SLW-H8 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEffective Sectional Area
(mm2)
Flow Rate
(l/min)
Effective Sectional Area【classification】
(mm2)
Connection joint diameter O.D.
(Ø)

฿ 157.69

฿ 115.57

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Same day 8.5550~10φ816

Loading...

  1. 1

Basic Information

Type One-Touch Type Main Body Resin Pipe Connection Bore Dia. Tube (For connecting one-touch fittings)
Cover Presence Element Felt Silencing Effect(dB) 20
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part SLW-H8 in the Silencer, Single-Action Type, SLW-H Series series.

Products with similar specification

Part Number
SLW-H10
SLW-H12
SLW-H6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipEffective Sectional Area
(mm2)
Flow Rate
(l/min)
Effective Sectional Area【classification】
(mm2)
Connection joint diameter O.D.
(Ø)

฿ 198.03

1 Piece(s) Same day 17.51135~20φ1020

฿ 216.36

1 Piece(s) Same day 25.51655~30φ1225

฿ 157.69

1 Piece(s) 3 Day(s) 7455~10φ616