1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer, SL Series【1-2 Pieces Per Package】 (SL-8A)

SILENCER

Silencer, SL Series (SL-8A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Eco-friendly silencer with no paint coating.
[Features]
· The SL-8A to 25A have been upgraded and the whole series unified with lightweight and small sized products.
· Weight reduced by at least 50% compared to existing products from the manufacturer (SL-8A to 25A).
· You can replace the elements to extend usage.
· The chromate treatment (hexavalent chromium) has been abolished.
· Now supports sorted type disposal.
· Noise cancellation effect of 20 dB (A) or more.
[Applications]
· For relief ports on pneumatic valves.

Part Number
SL-8A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Nominal Mounting Screw Pipe Connection Bore Dia. Effective Sectional Area
(mm2)
Flow Rate
(l/min)
Cover Element Effective Sectional Area【classification】
(mm2)
O.D.
(Ø)

฿ 278.61

SILENCER 1 Piece(s) Same day Aluminum1/4R362400Presence[Resin Type] Vinylidene Chloride~4030

Loading...

  1. 1

Basic Information

Type Standard Silencing Effect(dB) 20 Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part SL-8A in the Silencer, SL Series series.

Products with similar specification

Part Number
SL-15A
SL-20A
SL-25A
SL-32A
SL-40A
SL-M5
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipMain Body Nominal Mounting Screw Pipe Connection Bore Dia. Effective Sectional Area
(mm2)
Flow Rate
(l/min)
Cover Element Effective Sectional Area【classification】
(mm2)
O.D.
(Ø)

฿ 278.61

1 Piece(s) Same day Aluminum1/2R614100Presence[Resin Type] Vinylidene Chloride~7036

฿ 736.31

1 Piece(s) Same day Aluminum3/4R16012000Presence[Resin Type] Vinylidene Chloride~20056

฿ 1,058.70

1 Piece(s) 3 Day(s) Aluminum1R21014000Presence[Resin Type] Vinylidene Chloride~30056

฿ 1,655.72

1 Piece(s) 11 Day(s) Aluminum1 1/4R25017000Presence[Resin Type] Urethane~30072

฿ 1,950.25

1 Piece(s) 11 Day(s) Aluminum1 1/2R26017500Presence[Resin Type] Urethane~30072

฿ 199.00

1 Pack(s)

2 Pieces Per Package

Same day [Brass] BrassM5X0.8M5300NoCopper-based Sintered5 or Less10