1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Control Valve Pressure Controller Straight (JPS6-01)

CONTROL

Pressure Control Valve Pressure Controller Straight (JPS6-01)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reduces pressure by outputting flow through the coupling side when load flow is applied to the screw side

Part Number
JPS6-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Dia.

฿ 748.18

CONTROL 1 Piece(s) 9 Day(s) R1/8φ6

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Pressure Control Valve Regulator Type With Check valve Applicable Fluid Air
Shape One-Touch Coupling Type Straight Operating Environment Standard Set Pressure Range(MPa) 0.2~0.6
Exhaust Mechanism No Adverse Current Function No Operating Pressure Range(MPa) 0::0.9
Control Side, Connection Type One-Touch Pressure Gauge No

Please check the type/dimensions/specifications of the part JPS6-01 in the Pressure Control Valve Pressure Controller Straight series.

Products with similar specification

Part Number
JPS12-04
JPS4-01
JPS4-M5
JPS6-02
JPS6-M5
JPS8-01
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Dia.

฿ 1,244.11

1 Piece(s) 9 Day(s) R1/2φ12

฿ 687.72

1 Piece(s) 9 Day(s) R1/8φ4

฿ 625.74

1 Piece(s) 8 Day(s) OthersM5φ4

฿ 810.90

1 Piece(s) 9 Day(s) R1/4φ6

฿ 686.20

1 Piece(s) 9 Day(s) OthersM5φ6

฿ 808.63

1 Piece(s) 9 Day(s) R1/8φ8