(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Reduces pressure by outputting flow through the coupling side when load flow is applied to the screw side
Part Number |
---|
JPC4-01 |
JPC4-M5 |
JPC6-01 |
JPC6-02 |
JPC6-M5 |
JPC8-01 |
JPC8-02 |
JPC8-03 |
JPC10-02 |
JPC10-03 |
JPC12-03 |
JPC12-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Dia. |
---|---|---|---|---|---|---|---|---|
฿ 687.57 | CONTROL | 1 Piece(s) | 9 Day(s) | R | 1/8 | φ4 | ||
฿ 625.74 | CONTROL | 1 Piece(s) | 10 Day(s) | Others | M5 | φ4 | ||
฿ 747.87 | CONTROL | 1 Piece(s) | 10 Day(s) | R | 1/8 | φ6 | ||
฿ 810.76 | CONTROL | 1 Piece(s) | 11 Day(s) | R | 1/4 | φ6 | ||
฿ 686.20 | CONTROL | 1 Piece(s) | 11 Day(s) | Others | M5 | φ6 | ||
฿ 808.48 | CONTROL | 1 Piece(s) | 9 Day(s) | R | 1/8 | φ8 | ||
฿ 871.21 | CONTROL | 1 Piece(s) | 9 Day(s) | R | 1/4 | φ8 | ||
฿ 1,056.68 | CONTROL | 1 Piece(s) | 9 Day(s) | R | 3/8 | φ8 | ||
฿ 992.27 | CONTROL | 1 Piece(s) | 9 Day(s) | R | 1/4 | φ10 | ||
฿ 1,057.13 | CONTROL | 1 Piece(s) | 9 Day(s) | R | 3/8 | φ10 | ||
฿ 1,178.49 | CONTROL | 1 Piece(s) | 9 Day(s) | R | 3/8 | φ12 | ||
฿ 1,243.20 | CONTROL | 1 Piece(s) | 9 Day(s) | R | 1/2 | φ12 |
Loading...
Regulator, Pressure Boosting Valve | Pressure Control Valve | Regulator Type | With Check valve | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | One-Touch Coupling Type Elbow | Operating Environment | Standard | Set Pressure Range(MPa) | 0.2~0.6 |
Exhaust Mechanism | No | Adverse Current Function | No | Operating Pressure Range(MPa) | 0::0.9 |
Control Side, Connection Type | One-Touch | Pressure Gauge | No |
How can we improve?
How can we improve?