1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Stainless Steel Regulator

Precision Stainless Steel Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,483.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for gas pressure regulation in liquid crystal and semiconductor processes. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Usable for high precision control of liquids used in liquid crystal and semiconductor related processes, carrier gas regulation in clean circuits, blow pressure regulation, and clean air and gas pressure regulation (sensitivity of 0.001MPa).

 
Part Number
PRS100-01-G3-B
PRS100-02-G3
PRS100-02-G3-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Dia. Control Side, Connection Dia. Mounting specification

฿ 14,717.78

AIR TREATMENT EQUIPMENT 1 Piece(s) 3 Day(s) 1/81/8With Bracket

฿ 14,483.50

AIR TREATMENT EQUIPMENT 1 Piece(s) 12 Day(s) 1/41/4No Mounting Fitting

฿ 14,717.78

AIR TREATMENT EQUIPMENT 1 Piece(s) 3 Day(s) 1/41/4With Bracket

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Precision Control Applicable Fluid Air / Nitrogen
Shape Standard Operating Environment Available in Clean Set Pressure Range(MPa) 0.01~0.25
Exhaust Mechanism Presence Adverse Current Function No Supply Side, Connection Type Rc
Operating Pressure Range(MPa) ::0.9 Flow Direction Rightward direction Control Side, Connection Type Rc
Pressure Gauge Specifications Low Pressure Specifications (0.3MPa)