1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Regulator RS Series

Stainless Steel Regulator RS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,613.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Ideal regulator for lines that cannot use grease or oil.
[Features]
· Required for various solvents in liquid crystal and semiconductor related processes.
· For food-related issues that require corrosion-resistance, such as carrier gas pressure control in a pure water circuit, blow pressure control, clean air and gas pressure control.
· Ideal for lines that cannot use grease or oil.
[Applications]
· Compatible with pneumatic equipment and production lines in a wide range of industries.

 
Part Number
RS100-02
RS100-02-B
RS101-02
RS101-02-B
RS110-02
RS110-02-B
RS110-02-TF
RS110-02-TF-B
RS110-02-TF-G1
RS110-02-TF-G1-B
RS111-02
RS111-02-TF
RS111-02-TF-B
RS111-02-TF-G3-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSet Pressure Range
(MPa)
Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Operating Pressure Range
(MPa)
Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Specifications Mounting specification Rubber Contact Gas Material Pressure, Relief Specifications

฿ 9,613.32

AIR TREATMENT EQUIPMENT 1 Piece(s) 12 Day(s) 0.05~0.7PresenceRc1/40.05~0.7Rc1/4NANo Mounting FittingFluorine Rubber (FKM)Relief Type

฿ 9,769.92

AIR TREATMENT EQUIPMENT 1 Piece(s) 12 Day(s) 0.05~0.7PresenceRc1/40.05~0.7Rc1/4NAWith Mounting BaseFluorine Rubber (FKM)Relief Type

฿ 9,613.32

AIR TREATMENT EQUIPMENT 1 Piece(s) 12 Day(s) 0.05~0.25PresenceRc1/40.05~0.25Rc1/4NANo Mounting FittingFluorine Rubber (FKM)Relief Type

฿ 9,769.92

AIR TREATMENT EQUIPMENT 1 Piece(s) 12 Day(s) 0.05~0.25PresenceRc1/40.05~0.25Rc1/4NAWith Mounting BaseFluorine Rubber (FKM)Relief Type

฿ 9,613.32

AIR TREATMENT EQUIPMENT 1 Piece(s) 12 Day(s) 0.05~0.7NoRc1/40.05~0.7Rc1/4NANo Mounting FittingFluorine Rubber (FKM)Non-relief Format

฿ 9,769.92

AIR TREATMENT EQUIPMENT 1 Piece(s) 12 Day(s) 0.05~0.7NoRc1/40.05~0.7Rc1/4NAWith Mounting BaseFluorine Rubber (FKM)Non-relief Format

฿ 9,958.00

AIR TREATMENT EQUIPMENT 1 Piece(s) 12 Day(s) 0.05~0.7NoRc1/40.05~0.7Rc1/4NANo Mounting FittingFluorine Resin (PTFE)Non-relief Format

฿ 10,114.60

AIR TREATMENT EQUIPMENT 1 Piece(s) 12 Day(s) 0.05~0.7NoRc1/40.05~0.7Rc1/4NAWith Mounting BaseFluorine Resin (PTFE)Non-relief Format

฿ 13,334.10

AIR TREATMENT EQUIPMENT 1 Piece(s) 3 Day(s) 0.05~0.7NoRc1/40.05~0.7Rc1/4Standard Specifications (1MPa)No Mounting FittingFluorine Resin (PTFE)Non-relief Format

฿ 13,484.65

AIR TREATMENT EQUIPMENT 1 Piece(s) 3 Day(s) 0.05~0.7NoRc1/40.05~0.7Rc1/4Standard Specifications (1MPa)With Mounting BaseFluorine Resin (PTFE)Non-relief Format

฿ 9,613.32

AIR TREATMENT EQUIPMENT 1 Piece(s) 12 Day(s) 0.05~0.25NoRc1/40.05~0.25Rc1/4NANo Mounting FittingFluorine Rubber (FKM)Non-relief Format

฿ 9,958.00

AIR TREATMENT EQUIPMENT 1 Piece(s) 12 Day(s) 0.05~0.25NoRc1/40.05~0.25Rc1/4NANo Mounting FittingFluorine Resin (PTFE)Non-relief Format

฿ 10,114.60

AIR TREATMENT EQUIPMENT 1 Piece(s) 12 Day(s) 0.05~0.25NoRc1/40.05~0.25Rc1/4NAWith Mounting BaseFluorine Resin (PTFE)Non-relief Format

฿ 13,499.17

AIR TREATMENT EQUIPMENT 1 Piece(s) 3 Day(s) 0.05~0.25NoRc1/40.05~0.25Rc1/4Low Pressure Specifications (0.3MPa)With Mounting BaseFluorine Resin (PTFE)Non-relief Format

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air / Nitrogen
Shape Standard Operating Environment Available in Clean / No oil correspondence / Corrosion Resistant Environment Exhaust Mechanism Presence
Flow Direction Rightward direction

Frequently Asked Questions (FAQ)

Question: What else is required other than the main unit?
Answer: A joint, a joint tube, or steel pipes for piping are required.