1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nylon Tube, N2 Series

AIR FITTING AND TUBE

Nylon Tube, N2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,360.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
▪ Uses special nylon material and offers excellent pressure, corrosion, and heat resistance.
▪ Can be used at temperatures of up to 100°C.
▪ Lightweight and with excellent flexibility.
▪ Can be used for a wide range of fluids.

 
Part Number
N2-10X8-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,360.90

AIR FITTING AND TUBE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Outer Dia. D(Ø) 10
O.D. [Distinction] ~10 Inner Dia. d(Ø) 8 Material Nylon
I.D. [Distinction] ~8 Applicable Fluid Water / Air / General Hydraulic Oil Operating Environment Standard
Color Black Number of Core(Core) 1 Material: Nylon Nylon 11
Minimum Bending Radius(mm) 45 Operating Temperature Range (when using air)(°C) -40::100 Operating Pressure Range (when using air)(MPa) ::1
Length M(m) 20

Please check the type/dimensions/specifications of the part N2-10X8-20 in the Nylon Tube, N2 Series series.