1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Tubes, TE Series (TE-6X4-20)

TAY AIR FITTING AND TUBE

Urethane Tubes, TE Series (TE-6X4-20)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features excellent flexibility. Has excellent diametral accuracy and is safe for use with single-touch fittings.

[Features]
• The burst pressure is as high as 3.0 MPa (at 20°C), allowing for use in a wide range of applications.
· Excellent flexibility.
• The bending radius is smaller than conventional types.
• A series of ⌀12 types are also available.
• Has excellent diametral accuracy and is safe for use with single-touch fittings.

 
Part Number
TE-6X4-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Minimum Bending Radius
(mm)

฿ 1,066.83

TAY AIR FITTING AND TUBE 1 Piece(s) 43 Day(s) 6~64~412

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Urethane
Applicable Fluid Air Operating Environment Standard Color Black
Number of Core(Core) 1 Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure Range (when using air)(MPa) ::1
Length M(m) 20

Please check the type/dimensions/specifications of the part TE-6X4-20 in the Urethane Tubes, TE Series series.

Products with similar specification

Part Number
TE-4X2.5-20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Minimum Bending Radius
(mm)

฿ 754.93

1 Piece(s) Available 38 Day(s) 4~42.5~35