(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A tube compliant with food products and additive standards.
[Features]
· Extremely low yellow discoloration.
Type | Straight | Cutting Service Usage | No | Outer Dia. D(Ø) | 12 |
---|---|---|---|---|---|
O.D. [Distinction] | ~15 | Inner Dia. d(Ø) | 10 | Material | Nylon |
I.D. [Distinction] | ~10 | Applicable Fluid | Water / Air | Operating Environment | Standard / Water Resistance |
Color | Milky White | Number of Core(Core) | 1 | Material: Nylon | Nylon 12 |
Minimum Bending Radius(mm) | 65 | Operating Temperature Range (when using air)(°C) | -15::60 | Operating Pressure Range (when using air)(MPa) | 0::1.5 |
Length M(m) | 20 | Operating Vacuum Level(kPa) | -100 |
Please check the type/dimensions/specifications of the part SNT1210-20-W in the Straight Polyamide Tube for Food Equipment series.
How can we improve?
How can we improve?