1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight Fluororesin (PFA) Tube for Corrosion Resistance

Straight Fluororesin (PFA) Tube for Corrosion Resistance
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 181.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Straight tube for corrosive environments (chemical, medical, food, semiconductor related).
[Features]
·Excellent chemical resistance, heat resistance, weather resistance
·High degree of internal smoothness, transparency and purity
[Application]
·Chemical-related, medical-related, pharmaceutical-related, food-related

Fluororesin Tube Specifications

Corrosion-resistant straight Fluororesin (PFA) Tube: related image

Usable fluids: air, water (see conditions*), chemicals, etc. (see conditions*)
Maximum operating pressure (at 20°C 65% RH): 2.4 MPa (SFT0420), 1.4 MPa (SFT0425, 0640), 1.0 MPa (SFT0860, 1075, 1290, 1/4, 3/8, 1/2), 0.8 MPa (SFT1080, 1210)*
Operating vacuum pressure: -100 kPa
Operating temperature range: -65 to +260°C (no freezing)
Tube color: clear

  • *When the fluid used is water or other chemicals, the following conditions must be observed.
  1. 1. When using water or other liquids, make sure the surge pressure stays below the maximum operating pressure.
  2. 2. Be sure to use an insert ring when using water or other liquids.
  3. 3. For chemicals, mixed gases, etc., compliance with the specifications may vary depending on usage conditions, so please check before using.

Compatible Sizes (Millimeter Size)

Symbol04200425064008601075108012901210
Outer Diameter (mm)φ4φ6φ8φ10φ12
Internal Diameter (mm)φ2φ2.5φ4φ6φ7.5φ8φ9φ10

Compatible Sizes (Inch Size)

Symbol1/43/81/2
Outer Diameter (mm)φ6.35φ9.53φ12.7
Internal Diameter (mm)φ4.57φ6.99φ9.56
FormatTube Outer Diameter
(φmm)
Tube Internal Diameter
(φmm)
Standard Overall Length
(m)
Minimum Bending Radius
(mm)
Minimum Mounting Radius
(mm)
Weight
(g/m)
SFT 0420-(2)-C-C425/2071022
SFT 0425-(2)-C-C42.55/20142018
SFT 0640-(2)-C-C645/20142036
SFT 0660-(2)-C-C865/20274050
SFT 1075-(2)-C-C107.55/20406078
SFT 1080-(2)-C-C1085/20507562
SFT 1290-(2)-C-C1295/204770112
SFT 1210-(2)-C-C12105/206710076
SFT 1/4-(2)-C-C6.354.575/20142034
SFT 3/8-(2)-C-C9.536.995/20406072
SFT 1/2-(2)-C-C12.79.565/204770120
Part Number
SFT0420-5-CSALE
SFT0420-20-C
SFT0420-50-C
SFT0420-100-C
SFT0425-5-C
SFT0425-20-C
SFT0425-20-C-L1
SFT0425-20-C-L2
SFT0425-20-C-L3
SFT0425-20-C-L4
SFT0425-20-C-L5
SFT0425-20-C-L6
SFT0425-20-C-L7
SFT0425-20-C-L8
SFT0425-20-C-L9
SFT0425-20-C-L10
SFT0425-50-C
SFT0425-100-C
SFT0425-100-C-L1
SFT0425-100-C-L10
SFT0425-100-C-L20
SFT0425-100-C-L30
SFT0425-100-C-L40
SFT0425-100-C-L50
SFT0640-5-C
SFT0640-20-C
SFT0640-20-C-L1
SFT0640-20-C-L2
SFT0640-20-C-L3
SFT0640-20-C-L4
SFT0640-20-C-L5
SFT0640-20-C-L6
SFT0640-20-C-L7
SFT0640-20-C-L8
SFT0640-20-C-L9
SFT0640-20-C-L10
SFT0640-20-C-L11
SFT0640-20-C-L12
SFT0640-20-C-L13
SFT0640-20-C-L14
SFT0640-20-C-L15
SFT0640-20-C-L16
SFT0640-20-C-L17
SFT0640-20-C-L18
SFT0640-20-C-L19
SFT0640-50-C
SFT0640-100-C
SFT0640-100-C-L1
SFT0640-100-C-L10
SFT0640-100-C-L20
SFT0640-100-C-L30
SFT0640-100-C-L40
SFT0640-100-C-L50
SFT0860-5-C
SFT0860-20-C
SFT0860-20-C-L1
SFT0860-20-C-L2
SFT0860-20-C-L3
SFT0860-20-C-L4
SFT0860-20-C-L5
SFT0860-20-C-L6
SFT0860-20-C-L7
SFT0860-20-C-L8
SFT0860-20-C-L9
SFT0860-20-C-L10
SFT0860-20-C-L11
SFT0860-20-C-L12
SFT0860-20-C-L13
SFT0860-20-C-L14
SFT0860-20-C-L15
SFT0860-20-C-L16
SFT0860-20-C-L17
SFT0860-20-C-L18
SFT0860-20-C-L19
SFT0860-50-C
SFT0860-100-C
SFT0860-100-C-L1
SFT0860-100-C-L10
SFT0860-100-C-L20
SFT0860-100-C-L30
SFT0860-100-C-L40
SFT0860-100-C-L50
SFT1/2-5-CSALE
SFT1/2-20-C
SFT1/2-50-C
SFT1/2-100-C
SFT1/4-5-CSALE
SFT1/4-20-C
SFT1/4-50-C
SFT1/4-100-C-L1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Operating Pressure Range (when using air)
(MPa)
Length M
(m)
Tube overall length
(m)
Ordering Code

฿ 1,430.87

฿ 769.38

TUBE 1 Piece(s) Same day -4~42~2[Transparent (including non-white colors)] Transparency70~2.455-

฿ 4,736.67

TUBE 1 Piece(s) Same day -4~42~2[Transparent (including non-white colors)] Transparency70~2.42020-

฿ 11,635.30

TUBE 1 Piece(s) 3 Day(s) -4~42~2[Transparent (including non-white colors)] Transparency70~2.45050-

฿ 23,243.99

TUBE 1 Piece(s) 3 Day(s) -4~42~2[Transparent (including non-white colors)] Transparency70~2.4100100-

฿ 1,099.00

TUBE 1 Piece(s) 3 Day(s) -4~42.5~3[Transparent (including non-white colors)] Transparency140~1.455442-8048

฿ 3,163.77

TUBE 1 Piece(s) 1 Day(s) -4~42.5~3[Transparent (including non-white colors)] Transparency140~1.42020378-2913

฿ 181.20

TUBE 1 Piece(s) 3 Day(s) 104~42.5~3[Transparent (including non-white colors)] Transparency140~1.4120-

฿ 338.19

TUBE 1 Piece(s) 3 Day(s) 104~42.5~3[Transparent (including non-white colors)] Transparency140~1.4220-

฿ 495.18

TUBE 1 Piece(s) 3 Day(s) 104~42.5~3[Transparent (including non-white colors)] Transparency140~1.4320-

฿ 652.17

TUBE 1 Piece(s) 3 Day(s) 104~42.5~3[Transparent (including non-white colors)] Transparency140~1.4420-

฿ 809.53

TUBE 1 Piece(s) 3 Day(s) 104~42.5~3[Transparent (including non-white colors)] Transparency140~1.4520-

฿ 1,001.04

TUBE 1 Piece(s) 3 Day(s) 104~42.5~3[Transparent (including non-white colors)] Transparency140~1.4620-

฿ 1,157.55

TUBE 1 Piece(s) 3 Day(s) 104~42.5~3[Transparent (including non-white colors)] Transparency140~1.4720-

฿ 1,316.13

TUBE 1 Piece(s) 3 Day(s) 104~42.5~3[Transparent (including non-white colors)] Transparency140~1.4820-

฿ 1,480.65

TUBE 1 Piece(s) 3 Day(s) 104~42.5~3[Transparent (including non-white colors)] Transparency140~1.4920-

฿ 1,645.16

TUBE 1 Piece(s) 3 Day(s) 104~42.5~3[Transparent (including non-white colors)] Transparency140~1.41020-

฿ 7,851.83

TUBE 1 Piece(s) 3 Day(s) -4~42.5~3[Transparent (including non-white colors)] Transparency140~1.45050-

฿ 15,458.80

TUBE 1 Piece(s) 3 Day(s) -4~42.5~3[Transparent (including non-white colors)] Transparency140~1.4100100-

฿ 987.10

TUBE 1 Piece(s) 3 Day(s) -4~42.5~3[Transparent (including non-white colors)] Clear140~ 1.41--

฿ 3,750.97

TUBE 1 Piece(s) 3 Day(s) -4~42.5~3[Transparent (including non-white colors)] Clear140~ 1.410--

฿ 6,909.68

TUBE 1 Piece(s) 3 Day(s) -4~42.5~3[Transparent (including non-white colors)] Clear140~ 1.420--

฿ 8,240.90

TUBE 1 Piece(s) 3 Day(s) -4~42.5~3[Transparent (including non-white colors)] Clear140~ 1.430--

฿ 9,159.48

TUBE 1 Piece(s) 3 Day(s) -4~42.5~3[Transparent (including non-white colors)] Clear140~ 1.440--

฿ 10,104.00

TUBE 1 Piece(s) 3 Day(s) -4~42.5~3[Transparent (including non-white colors)] Clear140~ 1.450--

฿ 1,844.35

TUBE 1 Piece(s) Same day -6~64~4[Transparent (including non-white colors)] Transparency140~1.455442-8056

฿ 6,100.93

TUBE 1 Piece(s) Same day -6~64~4[Transparent (including non-white colors)] Transparency140~1.42020378-2921

฿ 328.51

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.4120-

฿ 632.82

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.4220-

฿ 940.96

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.4320-

฿ 1,275.45

TUBE 1 Piece(s) Same day 106~64~4[Transparent (including non-white colors)] Transparency140~1.4420-

฿ 1,593.68

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.4520-

฿ 1,912.26

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.4620-

฿ 2,231.23

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.4720-

฿ 2,549.81

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.4820-

฿ 2,868.39

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.4920-

฿ 3,187.35

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.41020-

฿ 3,505.94

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.41120-

฿ 3,824.52

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.41220-

฿ 4,143.48

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.41320-

฿ 4,462.06

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.41420-

฿ 4,780.65

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.41520-

฿ 5,099.61

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.41620-

฿ 5,418.19

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.41720-

฿ 5,736.77

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.41820-

฿ 6,055.74

TUBE 1 Piece(s) 3 Day(s) 106~64~4[Transparent (including non-white colors)] Transparency140~1.41920-

฿ 15,194.74

TUBE 1 Piece(s) 3 Day(s) -6~64~4[Transparent (including non-white colors)] Transparency140~1.45050-

฿ 30,363.02

TUBE 1 Piece(s) 3 Day(s) -6~64~4[Transparent (including non-white colors)] Transparency140~1.4100100-

฿ 1,912.26

TUBE 1 Piece(s) 3 Day(s) -6~64~4[Transparent (including non-white colors)] Clear140~ 1.41--

฿ 7,266.58

TUBE 1 Piece(s) 3 Day(s) -6~64~4[Transparent (including non-white colors)] Clear140~ 1.410--

฿ 13,385.81

TUBE 1 Piece(s) 3 Day(s) -6~64~4[Transparent (including non-white colors)] Clear140~ 1.420--

฿ 15,533.81

TUBE 1 Piece(s) 3 Day(s) -6~64~4[Transparent (including non-white colors)] Clear140~ 1.430--

฿ 17,265.29

TUBE 1 Piece(s) 3 Day(s) -6~64~4[Transparent (including non-white colors)] Clear140~ 1.440--

฿ 19,045.94

TUBE 1 Piece(s) 3 Day(s) -6~64~4[Transparent (including non-white colors)] Clear140~ 1.450--

฿ 2,573.07

TUBE 1 Piece(s) Same day -8~86~6[Transparent (including non-white colors)] Transparency270~1.055442-8064

฿ 8,531.47

TUBE 1 Piece(s) Same day -8~86~6[Transparent (including non-white colors)] Transparency270~1.02020378-2930

฿ 450.42

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.0120-

฿ 878.86

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.0220-

฿ 1,339.35

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.0320-

฿ 1,786.06

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.0420-

฿ 2,232.39

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.0520-

฿ 2,678.71

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.0620-

฿ 3,125.42

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.0720-

฿ 3,571.74

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.0820-

฿ 4,018.06

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.0920-

฿ 4,464.77

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.01020-

฿ 4,911.10

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.01120-

฿ 5,357.42

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.01220-

฿ 5,804.13

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.01320-

฿ 6,250.45

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.01420-

฿ 6,696.77

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.01520-

฿ 7,143.48

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.01620-

฿ 7,589.81

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.01720-

฿ 8,036.13

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.01820-

฿ 8,482.84

TUBE 1 Piece(s) 3 Day(s) 108~86~6[Transparent (including non-white colors)] Transparency270~1.01920-

฿ 21,271.08

TUBE 1 Piece(s) 3 Day(s) -8~86~6[Transparent (including non-white colors)] Transparency270~1.05050-

฿ 42,515.70

TUBE 1 Piece(s) 3 Day(s) -8~86~6[Transparent (including non-white colors)] Transparency270~1.0100100-

฿ 2,678.71

TUBE 1 Piece(s) 3 Day(s) -8~86~6[Transparent (including non-white colors)] Clear270~ 11--

฿ 10,179.10

TUBE 1 Piece(s) 3 Day(s) -8~86~6[Transparent (including non-white colors)] Clear270~ 110--

฿ 18,750.97

TUBE 1 Piece(s) 3 Day(s) -8~86~6[Transparent (including non-white colors)] Clear270~ 120--

฿ 20,881.94

TUBE 1 Piece(s) 3 Day(s) -8~86~6[Transparent (including non-white colors)] Clear270~ 130--

฿ 23,209.55

TUBE 1 Piece(s) 3 Day(s) -8~86~6[Transparent (including non-white colors)] Clear270~ 140--

฿ 25,603.35

TUBE 1 Piece(s) 3 Day(s) -8~86~6[Transparent (including non-white colors)] Clear270~ 150--

฿ 6,670.91

฿ 3,615.63

TUBE 1 Piece(s) Same day -12.7~159.56~10[Transparent (including non-white colors)] Transparency470~1.055-

฿ 25,223.62

TUBE 1 Piece(s) 10 Day(s) -12.7~159.56~10[Transparent (including non-white colors)] Transparency470~1.02020-

฿ 62,852.52

TUBE 1 Piece(s) 10 Day(s) -12.7~159.56~10[Transparent (including non-white colors)] Transparency470~1.05050-

฿ 125,678.56

TUBE 1 Piece(s) 10 Day(s) -12.7~159.56~10[Transparent (including non-white colors)] Transparency470~1.0100100-

฿ 2,625.78

฿ 1,431.84

TUBE 1 Piece(s) Same day -6.35~74.57~5[Transparent (including non-white colors)] Transparency140~1.055-

฿ 9,917.11

TUBE 1 Piece(s) 3 Day(s) -6.35~74.57~5[Transparent (including non-white colors)] Transparency140~1.02020-

฿ 24,753.06

TUBE 1 Piece(s) 10 Day(s) -6.35~74.57~5[Transparent (including non-white colors)] Transparency140~1.05050-

฿ 3,139.35

TUBE 1 Piece(s) 3 Day(s) -6.35~74.57~5[Transparent (including non-white colors)] Clear140~ 11--

Loading...

Basic Information

Type Straight Cutting Service Usage Presence Material Fluororesin
Applicable Fluid Water / Air / Chemical Operating Environment Standard / Corrosion Resistant / Water Resistance / Heat resistant / Weather Resistance / Chemical Resistance Number of Core(Core) 1
Material, Fluororesin PFA Operating Temperature Range (when using air)(°C) -65::260 Operating Vacuum Level(kPa) -100