1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight Polyurethane Tube for General Piping Dedicated for Air

Straight Polyurethane Tube for General Piping Dedicated for Air
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 222.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Urethane tubes with excellent mechanical strength and oil resistance.
[Features]
·It has excellent flexibility and is ideal for compact piping that requires a small bending radius.
·There are 2 tube colors, black and clear blue.
·Cut marks are displayed at intervals of approx. 500 mm, which is useful when cutting the tube.
[Application]
·Equipment for assembly equipment, equipment for semiconductor manufacturing processes. For filling machine related, etc.
·Servers that generate hydrogen water, automatic packaging machines for pharmaceutical products, etc.

Specifications Of Air Exclusive Polyurethane Tube

Straight Air Exclusive Polyurethane Tube For General Piping: related image

Usable fluids: air
Maximum operating pressure (at 20°C 65% RH): 0.8 MPa*
Operating vacuum pressure: -100 kPa
Operating temperature range: -15 to +60°C (no freezing)
Tube color: 2 colors

*The maximum operating pressure is the value at 20°C 65% RH. When using the product at other temperatures, maintain a sufficient margin of safety from the burst pressure curve. Note that if the tube is in an area that is subject to shaking, bending, or other movement, intermolecular heat generation may raise the temperature of the tube and cause it to break.

Straight Air Exclusive Polyurethane Tube For General Piping: related image

Burst pressure curve (reference value)

Compatible Sizes

Symbol032004250640085010651280
Outer Diameter (mm)φ3φ4φ6φ8φ10φ12
Internal Diameter (mm)φ2φ2.5φ4φ5φ6.5φ8
FormatTube Outer Diameter
(φmm)
Tube Internal Diameter
(φmm)
Standard Overall Length
(m)
Minimum Bending Radius
(mm)
Minimum Mounting Radius
(mm)
Weight
(g/m)
B
Black
CB
Clear Blue
UBT0320-(2)-(3)3220/50/1008127
UBT0425-(2)-(3)42.520/50/10010159
UBT0640-(2)-(3)6420/50/100152319
UBT0850-(2)-(3)8520/50/100152336
UBT1065-(2)-(3)106.520/50/100203054
UBT1280-(2)-(3)12820/50/100304574
  • *Input the standard overall length in (2), and the tube color in (3) in the order format.
Part Number
UBT0320-20-B
UBT0320-20-CB
UBT0320-50-B
UBT0320-50-CB
UBT0320-100-B
UBT0320-100-B-L1
UBT0320-100-B-L2
UBT0320-100-B-L3
UBT0320-100-B-L4
UBT0320-100-B-L5
UBT0320-100-B-L6
UBT0320-100-B-L7
UBT0320-100-B-L8
UBT0320-100-B-L9
UBT0320-100-B-L10
UBT0320-100-B-L20
UBT0320-100-B-L30
UBT0320-100-B-L40
UBT0320-100-B-L50
UBT0320-100-CB
UBT0320-100-CB-L1
UBT0320-100-CB-L2
UBT0320-100-CB-L3
UBT0320-100-CB-L4
UBT0320-100-CB-L5
UBT0320-100-CB-L6
UBT0320-100-CB-L7
UBT0320-100-CB-L8
UBT0320-100-CB-L9
UBT0320-100-CB-L10
UBT0320-100-CB-L20
UBT0320-100-CB-L30
UBT0320-100-CB-L50
UBT0425-20-B
UBT0425-20-CB
UBT0425-50-B
UBT0425-50-CB
UBT0425-100-B
UBT0425-100-B-L1
UBT0425-100-B-L2
UBT0425-100-B-L3
UBT0425-100-B-L4
UBT0425-100-B-L5
UBT0425-100-B-L6
UBT0425-100-B-L7
UBT0425-100-B-L8
UBT0425-100-B-L9
UBT0425-100-B-L10
UBT0425-100-B-L15
UBT0425-100-B-L20
UBT0425-100-B-L25
UBT0425-100-B-L30
UBT0425-100-B-L35
UBT0425-100-B-L40
UBT0425-100-B-L45
UBT0425-100-B-L50
UBT0425-100-B-L55
UBT0425-100-B-L60
UBT0425-100-CB
UBT0425-100-CB-L1
UBT0425-100-CB-L2
UBT0425-100-CB-L3
UBT0425-100-CB-L4
UBT0425-100-CB-L5
UBT0425-100-CB-L6
UBT0425-100-CB-L7
UBT0425-100-CB-L8
UBT0425-100-CB-L9
UBT0425-100-CB-L10
UBT0425-100-CB-L15
UBT0425-100-CB-L20
UBT0425-100-CB-L25
UBT0425-100-CB-L30
UBT0425-100-CB-L35
UBT0425-100-CB-L40
UBT0425-100-CB-L45
UBT0425-100-CB-L50
UBT0425-100-CB-L55
UBT0425-100-CB-L60
UBT0640-20-B
UBT0640-20-CB
UBT0640-50-BSALE
UBT0640-50-CB
UBT0640-100-B
UBT0640-100-B-L1
UBT0640-100-B-L2
UBT0640-100-B-L3
UBT0640-100-B-L4
UBT0640-100-B-L5
UBT0640-100-B-L6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCutting Service Usage Outer Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Operating Temperature Range (when using air)
(°C)
Operating Pressure Range (when using air)
(MPa)
Length M
(m)

฿ 469.94

TUBE 1 Piece(s) 3 Day(s) -No3~32~2Black8-15~600~0.820

฿ 422.32

TUBE 1 Piece(s) Same day -No3~32~2[Transparent (including non-white colors)] Transparent Blue8-15~600~0.820

฿ 747.50

TUBE 1 Piece(s) 10 Day(s) -No3~32~2Black8-15~600~0.850

฿ 800.66

TUBE 1 Piece(s) 10 Day(s) -No3~32~2[Transparent (including non-white colors)] Transparent Blue8-15~600~0.850

฿ 1,442.91

TUBE 1 Piece(s) 3 Day(s) -No3~32~2Black8-15~600~0.8100

฿ 222.58

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2Black8-15~ 600~ 0.81

฿ 267.10

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2Black8-15~ 600~ 0.82

฿ 300.18

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2Black8-15~ 600~ 0.83

฿ 314.05

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2Black8-15~ 600~ 0.84

฿ 327.92

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2Black8-15~ 600~ 0.85

฿ 341.79

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2Black8-15~ 600~ 0.86

฿ 355.66

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2Black8-15~ 600~ 0.87

฿ 369.53

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2Black8-15~ 600~ 0.88

฿ 383.40

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2Black8-15~ 600~ 0.89

฿ 397.27

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2Black8-15~ 600~ 0.810

฿ 623.23

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2Black8-15~ 600~ 0.820

฿ 872.52

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2Black8-15~ 600~ 0.830

฿ 969.68

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2Black8-15~ 600~ 0.840

฿ 1,069.94

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2Black8-15~ 600~ 0.850

฿ 1,442.91

TUBE 1 Piece(s) 3 Day(s) -No3~32~2[Transparent (including non-white colors)] Transparent Blue8-15~600~0.8100

฿ 222.58

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2[Transparent (including non-white colors)] Clear Black8-15~ 600~ 0.81

฿ 267.10

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2[Transparent (including non-white colors)] Clear Black8-15~ 600~ 0.82

฿ 300.18

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2[Transparent (including non-white colors)] Clear Black8-15~ 600~ 0.83

฿ 314.05

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2[Transparent (including non-white colors)] Clear Black8-15~ 600~ 0.84

฿ 327.92

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2[Transparent (including non-white colors)] Clear Black8-15~ 600~ 0.85

฿ 341.79

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2[Transparent (including non-white colors)] Clear Black8-15~ 600~ 0.86

฿ 355.66

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2[Transparent (including non-white colors)] Clear Black8-15~ 600~ 0.87

฿ 369.53

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2[Transparent (including non-white colors)] Clear Black8-15~ 600~ 0.88

฿ 383.40

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2[Transparent (including non-white colors)] Clear Black8-15~ 600~ 0.89

฿ 397.27

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2[Transparent (including non-white colors)] Clear Black8-15~ 600~ 0.810

฿ 623.23

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2[Transparent (including non-white colors)] Clear Black8-15~ 600~ 0.820

฿ 872.52

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2[Transparent (including non-white colors)] Clear Black8-15~ 600~ 0.830

฿ 1,069.94

TUBE 1 Piece(s) 3 Day(s) -Presence3~32~2[Transparent (including non-white colors)] Clear Black8-15~ 600~ 0.850

฿ 509.42

TUBE 1 Piece(s) 10 Day(s) -No4~42.5~3Black10-15~600~0.820

฿ 509.42

TUBE 1 Piece(s) Same day -No4~42.5~3[Transparent (including non-white colors)] Transparent Blue10-15~600~0.820

฿ 972.00

TUBE 1 Piece(s) 3 Day(s) -No4~42.5~3Black10-15~600~0.850

฿ 894.25

TUBE 1 Piece(s) 3 Day(s) -No4~42.5~3[Transparent (including non-white colors)] Transparent Blue10-15~600~0.850

฿ 1,750.00

TUBE 1 Piece(s) Same day -No4~42.5~3Black10-15~600~0.8100

฿ 241.94

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.81

฿ 288.72

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.82

฿ 303.80

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.83

฿ 318.88

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.84

฿ 333.95

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.85

฿ 349.03

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.86

฿ 364.11

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.87

฿ 379.18

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.88

฿ 394.26

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.89

฿ 409.33

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.810

฿ 561.29

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.815

฿ 677.42

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.820

฿ 892.65

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.825

฿ 945.29

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.830

฿ 997.94

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.835

฿ 1,050.97

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.840

฿ 1,106.32

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.845

฿ 1,159.35

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.850

฿ 1,212.00

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.855

฿ 1,264.65

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3Black10-15~ 600~ 0.860

฿ 1,750.00

TUBE 1 Piece(s) 3 Day(s) -No4~42.5~3[Transparent (including non-white colors)] Transparent Blue10-15~600~0.8100

฿ 241.94

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.81

฿ 288.72

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.82

฿ 303.80

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.83

฿ 318.88

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.84

฿ 333.95

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.85

฿ 349.03

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.86

฿ 364.11

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.87

฿ 379.18

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.88

฿ 394.26

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.89

฿ 409.33

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.810

฿ 561.29

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.815

฿ 677.42

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.820

฿ 892.65

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.825

฿ 945.29

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.830

฿ 997.94

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.835

฿ 1,050.97

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.840

฿ 1,106.32

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.845

฿ 1,159.35

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.850

฿ 1,212.00

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.855

฿ 1,264.65

TUBE 1 Piece(s) 3 Day(s) -Presence4~42.5~3[Transparent (including non-white colors)] Clear Black10-15~ 600~ 0.860

฿ 802.84

TUBE 1 Piece(s) Same day -No6~64~4Black15-15~600~0.820

฿ 802.84

TUBE 1 Piece(s) 3 Day(s) -No6~64~4[Transparent (including non-white colors)] Transparent Blue15-15~600~0.820

฿ 1,397.42

฿ 805.75

TUBE 1 Piece(s) Same day 10No6~64~4Black15-15~600~0.850

฿ 1,514.80

TUBE 1 Piece(s) 3 Day(s) -No6~64~4[Transparent (including non-white colors)] Transparent Blue15-15~600~0.850

฿ 2,775.10

TUBE 1 Piece(s) 3 Day(s) -No6~64~4Black15-15~600~0.8100

฿ 283.30

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black15-15~ 600~ 0.81

฿ 308.02

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black15-15~ 600~ 0.82

฿ 332.75

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black15-15~ 600~ 0.83

฿ 357.47

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black15-15~ 600~ 0.84

฿ 382.20

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black15-15~ 600~ 0.85

฿ 406.92

TUBE 1 Piece(s) 3 Day(s) -Presence6~64~4Black15-15~ 600~ 0.86

Loading...

Basic Information

Type Straight Material Urethane Applicable Fluid Air
Operating Environment Standard / Oil Resistance Number of Core(Core) 1 Material, Urethane Polyurethane
Operating Vacuum Level(kPa) -100