1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coiling Nylon Tube for General Piping (NL04-2-B)

TUBE

Coiling Nylon Tube for General Piping (NL04-2-B)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A nylon thread coiling tube that is ideal for devices such as air guns and air drivers.
[Features]
· Uses nylon thread tubes with excellent resilience.
· Can be used for space-saving piping in the moving parts of equipment without causing undue strain on the fitting.
[Applications]
· Used in piping related to air blowing, servers that generate hydrogen water and the like.

Nylon Coiling Tube Specifications

Nylon Coiling Tube appearance

Nylon Coiling Tube appearance

Nylon Coiling Tube dimensional drawing

Nylon Coiling Tube dimensional drawing

Usable fluids: air, water, heat transfer oil (*1 to *3)
Maximum operating pressure (at 20°C 65% RH): 1.5 MPa (*4)
Operating vacuum pressure: -100 kPa
Operating temperature range: -15 to +90°C (no freezing)

  • *1. When using water or heat transfer oil, make sure the surge pressure stays below the maximum operating pressure.
  • *2. Tap water of the standard equivalent to the water supply in Japan can be used. Please inquire if you want to use other kinds of water.
  • *3. Be sure to use an insert ring when connecting to a one-touch fitting and using water or heat transfer oil.
  • *4. The maximum operating pressure is the value at 20°C 65% RH. When using the product at other temperatures, maintain a sufficient margin of safety from the burst pressure curve.
Burst pressure curve (reference value)

Burst pressure curve (reference value)

Compatible Sizes

Symbol0406081012
Outer Diameter (mm)ø4ø6ø8ø10ø12
FormatTube Outer Diameter × Internal Diameter
øD
LAød
NL 04-2-(4)4 × 2.530010027
NL 04-3-(4)500165
NL 04-5-(4)900280
NL 04-7-(4)1,200395
NL 04-10-(4)1,800580
NL 04-14-(4)2,500820
NL 04-20-(4)3,6001,200
NL 06-2-(4)6 × 442014035
NL 06-3-(4)650210
NL 06-5-(4)1,100340
NL 06-7-(4)1,500480
NL 06-10-(4)2,100680
NL 06-14-(4)2,900960
NL 06-20-(4)4,2001,400
NL 08-3-(4)8 × 642014062
NL 08-5-(4)700230
NL 08-7-(4)1,000330
NL 08-10-(4)1,500500
NL 08-14-(4)2,100700
NL 08-20-(4)3,0001,000
NL 10-5-(4)10 × 7.566022085
NL 10-7-(4)1,000325
NL 10-10-(4)1,400460
NL 10-14-(4)2,000650
NL 10-20-(4)2,800930
NL 12-5-(4)12 × 9600200114
NL 12-7-(4)900280
NL 12-10-(4)1,300410
NL 12-14-(4)1,800590
NL 12-20-(4)2,500820
  • *Input the tube color in (4) at the end of the format.

Units: mm

Part Number
NL04-2-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Length M
(m)

฿ 405.51

TUBE 1 Piece(s) 20 Day(s) 4~42.5~32

Loading...

  1. 1

Basic Information

Type Coil Cutting Service Usage No Material Nylon
Applicable Fluid Air Operating Environment Standard Color Black
Number of Core(Core) 1 Material: Nylon Nylon 12 Operating Temperature Range (when using air)(°C) -15::90
Operating Pressure Range (when using air)(MPa) 0::1.5 Operating Vacuum Level(kPa) -100

Please check the type/dimensions/specifications of the part NL04-2-B in the Coiling Nylon Tube for General Piping series.

Products with similar specification

Part Number
NL04-10-B
NL04-14-B
NL04-20-B
NL04-3-B
NL04-5-B
NL04-7-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Length M
(m)

฿ 949.52

1 Piece(s) 20 Day(s) 4~42.5~310

฿ 1,362.64

1 Piece(s) 20 Day(s) 4~42.5~314

฿ 1,872.57

1 Piece(s) 20 Day(s) 4~42.5~320

฿ 438.23

1 Piece(s) 20 Day(s) 4~42.5~33

฿ 488.00

1 Piece(s) 20 Day(s) 4~42.5~35

฿ 694.55

1 Piece(s) 20 Day(s) 4~42.5~37