General Piping Coiling Urethane Tube

Caution
Product Description
A tube that is ideal for air guns, air drivers, etc.
[Features]
· Uses flexible urethane-based tubing.
· Can be used for space-saving piping in the moving parts of equipment without causing undue strain on the fitting.
· Selection of 10 tube colors available.
· Two-core coiling tube for general piping.
· Ideal for piping of multiple drive devices, etc.
[Applications]
· Piping related to air blowing, servers that generate hydrogen water.
Polyurethane Coiling Tube (UL) Specifications

Polyurethane Coiling Tube (UL) appearance
Usable fluids: air.
Maximum operating pressure: 0.8 MPa (at 20°C 65% RH).
Operating vacuum pressure: -100 kPa.
Operating temperature range: -15 to +60°C (no freezing).
Tube color: 10 colors.
Polyurethane Coiling Tube (UL) Tube Size (Outer Diameter)
| Symbol | 03 | 04 | 06 | 08 | 10 | 12 |
|---|---|---|---|---|---|---|
| Outer Diameter (mm) | φ3 | φ4 | φ6 | φ8 | φ10 | φ12 |
Overall Tube Length Used For Polyurethane Coiling Tube (UL)
| Symbol | 1 | 2 | 3 | 5 | 7 | 10 | 14 | 20 | |
|---|---|---|---|---|---|---|---|---|---|
| Overall Length (mm) | 1 | 2 | 3 | 5 | 7 | 10 | 14 | 20 | |
| Polyurethane Tube Size | φ3 | ● | ● | ● | ● | ||||
| φ4 | ● | ● | ● | ● | ● | ● | ● | ||
| φ6 | ● | ● | ● | ● | ● | ● | ● | ||
| φ8 | ● | ● | ● | ● | ● | ● | |||
| φ10 | ● | ● | ● | ● | ● | ||||
| φ12 | ● | ● | ● | ● | ● | ||||