(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
2-core coiling tube for general piping.
[Features]
· Allows compact piping in the movable parts of equipment, etc.
· Tubes are available from 10 color combinations of your choice.
· Ideal for the piping in air guns, air drivers, etc.
· Uses flexible urethane-based tubing.
[Applications]
· Piping related to air blowing.
· Server that generates hydrogen water.
Format | Tube Outer Diameter × Internal Diameter øD | L | A | ød |
---|---|---|---|---|
ULF 03-2F-1-(3)-(4) | 3 × 2 | 240 | 80 | 21 |
ULF 03-2F-2.5-(3)-(4) | 700 | 230 | ||
ULF 04-2F-1-(3)-(4) | 4 × 2.5 | 270 | 90 | 26 |
ULF 04-2F-2.5-(3)-(4) | 700 | 230 | ||
ULF 04-2F-5-(3)-(4) | 1,530 | 510 | ||
ULF 04-2F-7-(3)-(4) | 2,200 | 730 | ||
ULF 04-2F-10-(3)-(4) | 3,200 | 1,060 | ||
ULF 06-2F-1-(3)-(4) | 6 × 4 | 270 | 90 | 38 |
ULF 06-2F-2.5-(3)-(4) | 720 | 240 | ||
ULF 06-2F-5-(3)-(4) | 1,600 | 525 | ||
ULF 06-2F-7-(3)-(4) | 2,300 | 750 | ||
ULF 06-2F-10-(3)-(4) | 3,300 | 1,090 | ||
ULF 08-2F-2.5-(3)-(4) | 8 × 5 | 1,200 | 390 | 42 |
ULF 08-2F-5-(3)-(4) | 2,300 | 770 | ||
ULF 08-2F-7-(3)-(4) | 3,200 | 1,045 | ||
ULF 08-2F-10-(3)-(4) | 4,700 | 1,550 | ||
ULF 10-2F-2.5-(3)-(4) | 10 × 6.5 | 1,000 | 330 | 58 |
ULF 10-2F-5-(3)-(4) | 2,100 | 680 | ||
ULF 10-2F-7-(3)-(4) | 3,000 | 970 | ||
ULF 10-2F-10-(3)-(4) | 4,200 | 1,380 | ||
ULF 12-2F-2.5-(3)-(4) | 12 × 8 | 1,000 | 310 | 72 |
ULF 12-2F-5-(3)-(4) | 2,000 | 650 | ||
ULF 12-2F-7-(3)-(4) | 2,800 | 980 | ||
ULF 12-2F-10-(3)-(4) | 4,000 | 1,320 |
Format | ULF03-2F | ULF04-2F | ULF06-2F | ULF08-2F | ULF10-2F | ULF12-2F | |
---|---|---|---|---|---|---|---|
Size | Outer Diameter (mm) | 3 | 4 | 6 | 8 | 10 | 12 |
Tube Color | Black (B) | ○ | |||||
Red (R) | ○ | ||||||
Orange (O) | ○ | ||||||
Yellow-Brown (YB) | ○ | ||||||
Yellow (Y) | ○ | ||||||
Green (G) | ○ | ||||||
Blue (Bu) | ○ | ||||||
Clear (C) | ○ | ||||||
Milk White (W) | ○ |
Part Number |
---|
ULF04-2F-2.5-B-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Length M (m) | Tube Collar L | Tube Color R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 842.61 | TUBE | 1 Piece(s) | 9 Day(s) | - | 4 | ~4 | 2.5 | ~3 | [Multi Color] BY | 2.5 | Black | Yellow |
Loading...
Type | Coil | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Operating Environment | Standard | Number of Core(Core) | 2 |
Material, Urethane | Multi-core type polyurethane | Operating Temperature Range (when using air)(°C) | -15::60 | Operating Pressure Range (when using air)(MPa) | 0::0.8 |
Operating Vacuum Level(kPa) | -100 |
Please check the type/dimensions/specifications of the part ULF04-2F-2.5-B-Y in the Two-Core Twin Coiling Tube for General Piping series.
Part Number |
---|
ULF03-2F-1-B-CB |
ULF03-2F-1-B-G |
ULF03-2F-1-B-R |
ULF04-2F-2.5-B-YB |
ULF04-2F-2.5-BU-B |
ULF04-2F-2.5-BU-BU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Length M (m) | Tube Collar L | Tube Color R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 624.40 | 1 Piece(s) | 9 Day(s) | - | 3 | ~3 | 2 | ~2 | [Multi Color] BCB | 1 | Black | Clear Blue | ||
฿ 622.44 | 1 Piece(s) | 9 Day(s) | - | 3 | ~3 | 2 | ~2 | [Multi Color] BG | 1 | Black | Green | ||
฿ 617.70 | 1 Piece(s) | 9 Day(s) | - | 3 | ~3 | 2 | ~2 | [Multi Color] BR | 1 | Black | Red | ||
฿ 841.95 | 1 Piece(s) | 9 Day(s) | - | 4 | ~4 | 2.5 | ~3 | [Multi Color] BYB | 2.5 | Black | Yellow Brown | ||
฿ 848.62 | 1 Piece(s) | 9 Day(s) | - | 4 | ~4 | 2.5 | ~3 | [Multi Color] BBU | 2.5 | Black | Blue | ||
฿ 842.61 | 1 Piece(s) | 9 Day(s) | - | 4 | ~4 | 2.5 | ~3 | [Multi Color] BUBU | 2.5 | Blue | Blue |
How can we improve?
How can we improve?