1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Polyurethane Tube for Piping in Clean Environments

Straight Polyurethane Tube for Piping in Clean Environments
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 299.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Cleanroom (ISO class 6 equivalent) compatible tube.
[Features]
·After cleaning with clean air, it was packaged in a cleanroom (equivalent to ISO class 6).
·Ideal for pneumatic piping that requires a small bend radius.
·Cut marks are displayed at intervals of approx. 500 mm, which is useful when cutting the tube.
·Made of polyurethane, which offers excellent flexibility and is ideal for compact piping.
[Application]
·Ideal for use in chemistry, medical, pharmaceutical, food, etc.

Polyurethane Tube Specifications

Straight Polyurethane Tube for piping in a clean environment: related image

Specifications
Usable fluids: air, water (see conditions *1 to *3)
Maximum operating pressure (at 20°C 65% RH): 0.8 MPa (*4)
Operating vacuum pressure: -100 kPa
Operating temperature range: -15 to +60°C (no freezing)
Tube color: clear

Warning

  • *1 When using water or other liquids, make sure the surge pressure stays below the maximum operating pressure.
  • *2 Tap water of the standard equivalent to the water supply in Japan can be used. Please inquire if you want to use other kinds of water.
  • *3 Be sure to use an insert ring when connecting to a one-touch fitting using water or other liquids.
  • *4 The maximum operating pressure is the value at 20°C 65% RH. When using the product at other temperatures, maintain a sufficient margin of safety from the burst pressure curve. Note that if the tube is in an area that is subject to shaking, bending, or other movement, intermolecular heat generation may raise the temperature of the tube and cause it to break.

Tube Size (Internal Diameter × Outer Diameter)

Symbol04250640085010651280
Outer Diameter (mm)φ4φ6φ8φ10φ12
Internal Diameter (mm)φ2.5φ4φ5φ6.5φ8

Compatible Sizes

FormatTube Outer Diameter
(φmm)
Tube Internal Diameter
(φmm)
Standard Overall Length
(m)
Minimum Bending Radius
(mm)
Minimum Mounting Radius
(mm)
Weight
(g/m)
UB 0425-20-C-C42.52010159
UB 0640-20-C-C6420152319
UB 0850-20-C-C8520152336
UB 1065-20-C-C106.520203054
UB 1280-20-C-C12820304574
Part Number
UB0425-20-CC
UB0640-20-C-C
UB0640-20-C-C-L1
UB0640-20-C-C-L2
UB0640-20-C-C-L3
UB0640-20-C-C-L4
UB0640-20-C-C-L5
UB0640-20-C-C-L6
UB0640-20-C-C-L7
UB0640-20-C-C-L8
UB0640-20-C-C-L9
UB0640-20-C-C-L10
UB0640-20-C-C-L15
UB0850-20-C-C-L1
UB0850-20-C-C-L2
UB0850-20-C-C-L3
UB0850-20-C-C-L4
UB0850-20-C-C-L5
UB0850-20-C-C-L6
UB0850-20-C-C-L7
UB0850-20-C-C-L8
UB0850-20-C-C-L9
UB0850-20-C-C-L10
UB0850-20-CC
UB1065-20-C-C-L1
UB1065-20-C-C-L2
UB1065-20-C-C-L3
UB1065-20-C-C-L4
UB1065-20-C-C-L5
UB1065-20-C-C-L6
UB1065-20-C-C-L7
UB1065-20-C-C-L8
UB1065-20-C-C-L9
UB1065-20-C-C-L10
UB1065-20-CC
UB1280-20-C-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Service Usage Outer Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Operating Environment Color Minimum Bending Radius
(mm)
Length M
(m)

฿ 640.76

TUBE 1 Piece(s) 3 Day(s) No4~42.5~3Standard / Clean circumstance / Water Resistance[Transparent (including non-white colors)] Clear1020

฿ 922.94

TUBE 1 Piece(s) 3 Day(s) Presence6~64~4Standard / Clean circumstance / Water Resistance[Transparent (including non-white colors)] Clear1520

฿ 299.58

TUBE 1 Piece(s) 3 Day(s) Presence6~64~4Standard / Clean circumstance / Water Resistance[Transparent (including non-white colors)] Clear151

฿ 340.59

TUBE 1 Piece(s) 3 Day(s) Presence6~64~4Standard / Clean circumstance / Water Resistance[Transparent (including non-white colors)] Clear152

฿ 381.59

TUBE 1 Piece(s) 3 Day(s) Presence6~64~4Standard / Clean circumstance / Water Resistance[Transparent (including non-white colors)] Clear153

฿ 422.60

TUBE 1 Piece(s) 3 Day(s) Presence6~64~4Standard / Clean circumstance / Water Resistance[Transparent (including non-white colors)] Clear154

฿ 463.61

TUBE 1 Piece(s) 3 Day(s) Presence6~64~4Standard / Clean circumstance / Water Resistance[Transparent (including non-white colors)] Clear155

฿ 504.62

TUBE 1 Piece(s) 3 Day(s) Presence6~64~4Standard / Clean circumstance / Water Resistance[Transparent (including non-white colors)] Clear156

฿ 545.62

TUBE 1 Piece(s) 3 Day(s) Presence6~64~4Standard / Clean circumstance / Water Resistance[Transparent (including non-white colors)] Clear157

฿ 586.63

TUBE 1 Piece(s) 3 Day(s) Presence6~64~4Standard / Clean circumstance / Water Resistance[Transparent (including non-white colors)] Clear158

฿ 627.64

TUBE 1 Piece(s) 3 Day(s) Presence6~64~4Standard / Clean circumstance / Water Resistance[Transparent (including non-white colors)] Clear159

฿ 668.65

TUBE 1 Piece(s) 3 Day(s) Presence6~64~4Standard / Clean circumstance / Water Resistance[Transparent (including non-white colors)] Clear1510

฿ 873.68

TUBE 1 Piece(s) 3 Day(s) Presence6~64~4Standard / Clean circumstance / Water Resistance[Transparent (including non-white colors)] Clear1515

฿ 592.26

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black151

฿ 615.87

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black152

฿ 627.87

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black153

฿ 639.48

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black154

฿ 719.90

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black155

฿ 829.16

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black156

฿ 947.61

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black157

฿ 1,066.06

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black158

฿ 1,184.52

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black159

฿ 1,243.74

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black1510

฿ 2,060.41

TUBE 1 Piece(s) 3 Day(s) No8~85~5Standard / Clean circumstance / Water Resistance[Transparent (including non-white colors)] Clear1520

฿ 855.48

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black151

฿ 889.55

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black152

฿ 906.97

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black153

฿ 924.00

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black154

฿ 1,026.58

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black155

฿ 1,197.68

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black156

฿ 1,368.77

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black157

฿ 1,539.87

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black158

฿ 1,710.97

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black159

฿ 1,796.52

TUBE 1 Piece(s) 3 Day(s) Presence8~85~5Standard / Water Resistance[Transparent (including non-white colors)] Clear Black1510

฿ 2,935.15

TUBE 1 Piece(s) 3 Day(s) No10~106.5~7Standard / Clean circumstance / Water Resistance[Transparent (including non-white colors)] Clear2020

฿ 4,151.93

TUBE 1 Piece(s) 8 Day(s) No12~158~8Standard / Clean circumstance / Water Resistance[Transparent (including non-white colors)] Clear3020

Loading...

  1. 1

Basic Information

Type Straight Material Urethane Applicable Fluid Water / Air
Number of Core(Core) 1 Material, Urethane Polyurethane Operating Temperature Range (when using air)(°C) -15::60
Operating Pressure Range (when using air)(MPa) 0::0.8 Operating Vacuum Level(kPa) -100