(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Prevents static electricity and dust adhesion. Oil-free treatment.
Part Number |
---|
UP-9208-20-CB-F1-P80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,514.93 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 8 | ~8 | 5 | ~5 | [Transparent (including non-white colors)] Transparent Blue | 10 |
Loading...
Type | Straight | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Compressed Air | Operating Environment | Clean circumstance / Antistatic | Number of Core(Core) | 1 |
Material, Urethane | Conductive urethan | Operating Temperature Range (when using air)(°C) | 0::60 | Operating Pressure Range (when using air)(MPa) | ::0.7 |
Length M(m) | 20 |
Please check the type/dimensions/specifications of the part UP-9208-20-CB-F1-P80 in the Antistatic Tubes, Oil-Free Treatment series.
Part Number |
---|
UP-9208-20-C-F1-P80 |
UP-9208-20-CG-F1-P80 |
UP-9208-20-F1-P80 |
UP-9208-20-W-F1-P80 |
UP-9210-20-C-F1-P80 |
UP-9210-20-CB-F1-P80 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,514.93 | 1 Piece(s) | 60 Day(s) | 8 | ~8 | 5 | ~5 | [Transparent (including non-white colors)] Transparency | 10 | ||
฿ 9,514.93 | 1 Piece(s) | 60 Day(s) | 8 | ~8 | 5 | ~5 | [Transparent (including non-white colors)] Transparent Green | 10 | ||
฿ 9,514.93 | 1 Piece(s) | 60 Day(s) | 8 | ~8 | 5 | ~5 | Black | 10 | ||
฿ 9,514.93 | 1 Piece(s) | 60 Day(s) | 8 | ~8 | 5 | ~5 | White | 10 | ||
฿ 12,728.36 | 1 Piece(s) | 30 Day(s) | 10 | ~10 | 6.5 | ~7 | [Transparent (including non-white colors)] Transparency | 13 | ||
฿ 12,612.81 | 1 Piece(s) | 60 Day(s) | 10 | ~10 | 6.5 | ~7 | [Transparent (including non-white colors)] Transparent Blue | 13 |
How can we improve?
How can we improve?