(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Prevents static electricity and dust adhesion.
Part Number |
---|
UP-9132-20-F2-P80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,408.01 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 3.2 | ~4 | 1.8 | ~2 | Black | 4 |
Loading...
Type | Straight | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Compressed Air | Operating Environment | Antistatic | Number of Core(Core) | 1 |
Material, Urethane | Conductive urethan | Operating Temperature Range (when using air)(°C) | 0::60 | Operating Pressure Range (when using air)(MPa) | ::0.7 |
Length M(m) | 20 | Specifications | Clean Spec. |
Please check the type/dimensions/specifications of the part UP-9132-20-F2-P80 in the Antistatic Tubes series.
Part Number |
---|
UP-9104-20-C-F2-P80 |
UP-9104-20-CB-F2-P80 |
UP-9104-20-CG-F2-P80 |
UP-9104-20-CR-F2-P80 |
UP-9104-20-F2-P80 |
UP-9104-20-W-F2-P80 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,644.57 | 1 Piece(s) | 60 Day(s) | 4 | ~4 | 2.5 | ~3 | [Transparent (including non-white colors)] Transparency | 6 | ||
฿ 3,644.57 | 1 Piece(s) | 60 Day(s) | 4 | ~4 | 2.5 | ~3 | [Transparent (including non-white colors)] Transparent Blue | 6 | ||
฿ 3,644.57 | 1 Piece(s) | 60 Day(s) | 4 | ~4 | 2.5 | ~3 | [Transparent (including non-white colors)] Transparent Green | 6 | ||
฿ 3,644.57 | 1 Piece(s) | 60 Day(s) | 4 | ~4 | 2.5 | ~3 | [Transparent (including non-white colors)] Transparent Red | 6 | ||
฿ 3,362.55 | 1 Piece(s) | 60 Day(s) | 4 | ~4 | 2.5 | ~3 | Black | 6 | ||
฿ 3,362.55 | 1 Piece(s) | 60 Day(s) | 4 | ~4 | 2.5 | ~3 | White | 6 |
How can we improve?
How can we improve?